This is the reference manual for Serial Bridge application
The serial Bridge Application is used in the host which acts as a bridge between the Pc and the NCP device. The serial Bridge application is used by Performance Analyzer application in 2p approach and for flashing image using Bootloader application,where it transfers data from the Pc to the NCP and vice-versa.