![]() | Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver |
![]() ![]() | In this use case, the PORT module is configured for: |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver |
![]() ![]() | In this use case, the PINMUX module is configured for: |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Serial USART (SERCOM USART) Driver |
![]() ![]() | This quick start will echo back characters typed into the terminal |
![]() ![]() | This quick start will echo back characters typed into the terminal, using asynchronous TX and RX callbacks from the USART peripheral |
![]() ![]() | The supported board list: |
![]() ![]() | The supported board list: |
![]() | The following lists the possible internal SERCOM module pad function assignments, for the four SERCOM pads when in USART mode |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Non-Volatile Memory (NVM) Driver |
![]() ![]() | In this use case, the NVM module is configured for: |
![]() |