![]() ![]() | Usage of all declared serial interfaces |
![]() ![]() | Declaration of abstract serialize interface |
![]() ![]() | Implementation of app_info table handling |
![]() ![]() | Application info table structure and parameters |
![]() ![]() | Entry point for jumping to application |
![]() ![]() | Standard board header file |
![]() ![]() | SAM L21 Xplained Pro board initialization |
![]() ![]() | Bootloader information structure and parameters |
![]() ![]() | Implementation of bootloader state machine |
![]() ![]() | Declaration of common types for bootloader |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | SAM L21 Clock configuration |
![]() ![]() | Serial Input & Output configuration |
![]() ![]() | Serial Input & Output configuration |
![]() ![]() | Implementation of internal eeprom loader |
![]() ![]() | Declaration api of eeprom loader |
![]() ![]() | Hardware initialization routine header file |
![]() ![]() | Implementation of internal flash loader |
![]() ![]() | Declaration api of flash loader |
![]() ![]() | SAM L21 Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Hardware initialization routine |
![]() ![]() | Hardware initialization routine header file |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | Serial Bridge Application |
![]() ![]() | Moving the interrupt vector from app to boot section and vice versa |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | SAM Non Volatile Memory driver |
![]() ![]() | SAM Non-Volatile Memory driver |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM L21/L22/R30/R34/R35 Power functionality |
![]() ![]() | Implementation of converting byte stream to string for common bootloader part |
![]() ![]() | Declaration of the preparser interface |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM Non Volatile Memory Driver Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | SAM Reset functionality |
![]() ![]() | SAM L21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Implementation of real time srec parser |
![]() ![]() | Declaration of parser of the srec format interface |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM L21 System Interrupt Driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | The header file describes global system types and pre-processor words which depends on compiler or platform |
![]() ![]() | Implementation of uart serialize interface |
![]() ![]() | Declaration of uart serialize interface |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |