Microchip® Advanced Software Framework

conf_sio2ncp.h File Reference

Serial Input & Output configuration.

Copyright (c) 2020 Atmel Corporation. All rights reserved.

Macros

#define NCP_SERCOM_MUX_SETTING   EXT1_UART_SERCOM_MUX_SETTING
 
#define NCP_SERCOM_PINMUX_PAD0   EXT1_UART_SERCOM_PINMUX_PAD0
 
#define NCP_SERCOM_PINMUX_PAD1   EXT1_UART_SERCOM_PINMUX_PAD1
 
#define NCP_SERCOM_PINMUX_PAD2   EXT1_UART_SERCOM_PINMUX_PAD2
 
#define NCP_SERCOM_PINMUX_PAD3   EXT1_UART_SERCOM_PINMUX_PAD3
 
#define USART_NCP   EXT1_UART_MODULE
 
#define USART_NCP_BAUDRATE   9600
 Baudrate setting. More...
 
#define USART_NCP_RX_ISR_ENABLE()
 

#define NCP_SERCOM_MUX_SETTING   EXT1_UART_SERCOM_MUX_SETTING
#define NCP_SERCOM_PINMUX_PAD0   EXT1_UART_SERCOM_PINMUX_PAD0
#define NCP_SERCOM_PINMUX_PAD1   EXT1_UART_SERCOM_PINMUX_PAD1
#define NCP_SERCOM_PINMUX_PAD2   EXT1_UART_SERCOM_PINMUX_PAD2
#define NCP_SERCOM_PINMUX_PAD3   EXT1_UART_SERCOM_PINMUX_PAD3
#define USART_NCP   EXT1_UART_MODULE
#define USART_NCP_BAUDRATE   9600

Baudrate setting.

#define USART_NCP_RX_ISR_ENABLE ( )
Value:
_sercom_set_handler(4, USART_NCP_ISR_VECT); \
USART_NCP->USART.INTENSET.reg = SERCOM_USART_INTFLAG_RXC; \
system_interrupt_enable(SYSTEM_INTERRUPT_MODULE_SERCOM4);
#define USART_NCP
Definition: conf_sio2ncp.h:46
static void system_interrupt_enable(const enum system_interrupt_vector vector)
Enable interrupt vector.
Definition: system_interrupt.h:252
void _sercom_set_handler(const uint8_t instance, const sercom_handler_t interrupt_handler)
Definition: sercom_interrupt.c:65