Microchip® Advanced Software Framework

NWK_DataReq_t Struct Reference

#include <nwkDataReq.h>

Data Fields

void(* confirm )(struct NWK_DataReq_t *req)
 
uint8_t control
 
uint8_t * data
 
uint16_t dstAddr
 
uint8_t dstEndpoint
 
void * frame
 
void * next
 
uint8_t options
 
uint8_t size
 
uint8_t srcEndpoint
 
uint8_t state
 
uint8_t status
 

void(* NWK_DataReq_t::confirm)(struct NWK_DataReq_t *req)

Referenced by nwkDataReqConfirm().

uint8_t NWK_DataReq_t::control
uint8_t* NWK_DataReq_t::data

Referenced by nwkDataReqSendFrame().

uint16_t NWK_DataReq_t::dstAddr

Referenced by nwkDataReqSendFrame().

uint8_t NWK_DataReq_t::dstEndpoint

Referenced by nwkDataReqSendFrame().

void* NWK_DataReq_t::frame
void* NWK_DataReq_t::next
uint8_t NWK_DataReq_t::options

Referenced by nwkDataReqSendFrame().

uint8_t NWK_DataReq_t::size

Referenced by nwkDataReqSendFrame().

uint8_t NWK_DataReq_t::srcEndpoint

Referenced by nwkDataReqSendFrame().

uint8_t NWK_DataReq_t::state
uint8_t NWK_DataReq_t::status

Referenced by NWK_DataReq(), and nwkDataReqSendFrame().