Network commands interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
Data Structures | |
struct | NwkCommandAck_t |
struct | NwkCommandRouteError_t |
struct | NwkCommandRouteReply_t |
struct | NwkCommandRouteRequest_t |
Typedefs | |
typedef struct NwkCommandAck_t | NwkCommandAck_t |
typedef struct NwkCommandRouteError_t | NwkCommandRouteError_t |
typedef struct NwkCommandRouteReply_t | NwkCommandRouteReply_t |
typedef struct NwkCommandRouteRequest_t | NwkCommandRouteRequest_t |
Enumerations | |
enum | { NWK_COMMAND_ACK = 0x00, NWK_COMMAND_ROUTE_ERROR = 0x01, NWK_COMMAND_ROUTE_REQUEST = 0x02, NWK_COMMAND_ROUTE_REPLY = 0x03 } |
typedef struct NwkCommandAck_t NwkCommandAck_t |
typedef struct NwkCommandRouteError_t NwkCommandRouteError_t |
typedef struct NwkCommandRouteReply_t NwkCommandRouteReply_t |
typedef struct NwkCommandRouteRequest_t NwkCommandRouteRequest_t |