Microchip® Advanced Software Framework

lcd.h File Reference

LCD Abstraction for MiWi Protocol interface.

Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.

Functions

void LCD_Erase (void)
 
void LCD_Initialize (void)
 
void LCD_Update (void)
 
void LCDDisplay (char *message, uint8_t value, bool delay)
 
void LCDTRXCount (uint8_t, uint8_t)
 

Variables

char LCDText [16 *4+1]
 

void LCD_Erase ( void  )

Referenced by run_p2p_demo().

void LCD_Initialize ( void  )

Referenced by main().

void LCD_Update ( void  )

Referenced by run_p2p_demo().

void LCDDisplay ( char *  message,
uint8_t  value,
bool  delay 
)
void LCDTRXCount ( uint8_t  ,
uint8_t   
)

Referenced by DemoOutput_UpdateTxRx().

char LCDText[16 *4+1]

Referenced by run_p2p_demo().