Microchip® Advanced Software Framework

main.c File Reference

Main file of Simple Example P2P.

Copyright (c) 2019 - 2022 Microchip Technology Inc. and its subsidiaries.

#include "task.h"
#include "asf.h"
#include "sio2host.h"
#include "pdsDataServer.h"
#include "wlPdsTaskManager.h"
#include "edbg-eui.h"

Macros

#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x00804008U))
 
#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x0080400AU))
 

Functions

int main (void)
 
void ReadMacAddress (void)
 

#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x00804008U))

Referenced by ReadMacAddress().

#define NVM_UID_ADDRESS   ((volatile uint16_t *)(0x0080400AU))

void ReadMacAddress ( void  )