Microchip® Advanced Software Framework

ip64-ipv4-dhcp.c File Reference
#include "contiki.h"
#include "contiki-net.h"
#include "ip64-dhcpc.h"
#include "ip64.h"
#include "ip64-eth.h"
#include "ip64-addr.h"
#include "ip64-ipv4-dhcp.h"
#include <stdio.h>

Functions

void ip64_dhcpc_configured (const struct ip64_dhcpc_state *s)
 
void ip64_dhcpc_unconfigured (const struct ip64_dhcpc_state *s)
 
void ip64_ipv4_dhcp_init (void)
 
 PROCESS (ip64_ipv4_dhcp_process,"IPv4 DHCP")
 
 PROCESS_THREAD (ip64_ipv4_dhcp_process, ev, data)
 

Variables

uip_ipaddr_t uip_hostaddr
 

void ip64_dhcpc_unconfigured ( const struct ip64_dhcpc_state s)
void ip64_ipv4_dhcp_init ( void  )

References NULL, printf, and process_start().

Referenced by ip64_init().

PROCESS ( ip64_ipv4_dhcp_process  ,
"IPv4 DHCP"   
)
PROCESS_THREAD ( ip64_ipv4_dhcp_process  ,
ev  ,
data   
)