Bosch BMA222 3-axis accelerometer driver.
This file contains functions for initializing and reading data from a Bosch BMA222 3-axis accelerometer.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | BMA222_DATA_RESOLUTION (8) /* signed axis data size (bits) */ |
#define | BMA222_SPI_MODE (3) |
#define | BMA222_TEMP_OFFSET (24) /* temperature center (Celsius) */ |
#define | BMA222_TWI_ADDR (0x08) |
#define | hysteresis_in_g(hysteresis, range) (((threshold) * 4) / (range)) |
convert real G values into hysteresis register values More... | |
#define | threshold_in_g(threshold, range) (((threshold) * 16) / (range)) |
convert real G values into register values More... | |
#define | BMA222_ID_VAL (0x03) |
BMA222 Register Bit Definitions. More... | |
#define | BMA222_FLAT_INT (1 << 7) /* flat interrupt status */ |
#define | BMA222_ORIENT_INT (1 << 6) /* orientation interrupt status */ |
#define | BMA222_S_TAP_INT (1 << 5) /* single tap interrupt status */ |
#define | BMA222_D_TAP_INT (1 << 4) /* double tap interrupt status */ |
#define | BMA222_SLOPE_INT (1 << 2) /* slope interrupt status */ |
#define | BMA222_HIGH_INT (1 << 1) /* high-g interrupt status */ |
#define | BMA222_LOW_INT (1 << 0) /* low-g interrupt status */ |
#define | BMA222_DATA_INT (1 << 7) /* new data interrupt status */ |
#define | BMA222_TAP_SIGN_POS (1 << 7) /* tap interrupt sign (0=negative) */ |
#define | BMA222_TAP_FIRST_Z (1 << 6) /* z-axis triggered tap interrupt */ |
#define | BMA222_TAP_FIRST_Y (1 << 5) /* y-axis triggered tap interrupt */ |
#define | BMA222_TAP_FIRST_X (1 << 4) /* x-axis triggered tap interrupt */ |
#define | BMA222_SLOPE_SIGN_POS (1 << 3) /* slope interrupt sign (0=negative) */ |
#define | BMA222_SLOPE_FIRST_Z (1 << 2) /* z-axis triggered slope interrupt */ |
#define | BMA222_SLOPE_FIRST_Y (1 << 1) /* y-axis triggered slope interrupt */ |
#define | BMA222_SLOPE_FIRST_X (1 << 0) /* x-axis triggered slope interrupt */ |
#define | BMA222_FLAT (1 << 7) /* flat condition is fulfilled */ |
#define | BMA222_Z_DOWN (1 << 6) /* z-axis orientation (0=upward) */ |
#define | BMA222_XY_PORTRAIT_UP (0 << 4) /* x-y plane portrait upright */ |
#define | BMA222_XY_PORTRAIT_DOWN (1 << 4) /* x-y plane portrait upside-down */ |
#define | BMA222_XY_LANDSCAPE_L (2 << 4) /* x-y plane landscape left */ |
#define | BMA222_XY_LANDSCAPE_R (3 << 4) /* x-y plane landscape right */ |
#define | BMA222_HIGH_SIGN_NEG |
#define | BMA222_HIGH_FIRST_Z (1 << 2) /* z-axis triggered high-g interrupt */ |
#define | BMA222_HIGH_FIRST_Y (1 << 1) /* y-axis triggered high-g interrupt */ |
#define | BMA222_HIGH_FIRST_X (1 << 0) /* x-axis triggered high-g interrupt */ |
#define | BMA222_RANGE_2G (0x03) /* +/- 2g range (default) */ |
#define | BMA222_RANGE_4G (0x05) /* +/- 4g range */ |
#define | BMA222_RANGE_8G (0x08) /* +/- 8g range */ |
#define | BMA222_RANGE_16G (0x0c) /* +/- 16g range */ |
#define | BMA222_BANDWIDTH_8Hz (0x08) /* 7.81 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_16Hz (0x09) /* 15.63 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_31Hz (0x0a) /* 31.25 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_63Hz (0x0b) /* 62.5 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_125Hz (0x0c) /* 125 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_250Hz (0x0d) /* 250 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_500Hz (0x0e) /* 500 Hz filtered data bandwidth */ |
#define | BMA222_BANDWIDTH_1000Hz (0x1f) /* 1000 Hz filtered data bandwidth */ |
#define | BMA222_SUSPEND (1 << 7) /* set suspend mode (0=reset mode) */ |
#define | BMA222_LOWPOWER_EN (1 << 6) /* set low-power mode (0=reset mode) */ |
#define | BMA222_SLEEP_DUR_0_5ms (5 << 1) /* 0.5 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_1ms (6 << 1) /* 1 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_2ms (7 << 1) /* 2 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_4ms (8 << 1) /* 4 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_6ms (9 << 1) /* 6 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_10ms (10 << 1) /* 6 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_25ms (11 << 1) /* 25 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_50ms (12 << 1) /* 50 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_100ms (13 << 1) /* 100 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_500ms (14 << 1) /* 500 ms sleep phase duration */ |
#define | BMA222_SLEEP_DUR_1000ms (15 << 1) /* 1 s sleep phase duration */ |
#define | BMA222_DATA_UNFILTERED (1 << 7) /* unfiltered data (0=filtered) */ |
#define | BMA222_RESET (0xb6) /* user-triggered reset write value */ |
#define | BMA222_FLAT_EN (1 << 7) /* flat interrupt enable */ |
#define | BMA222_ORIENT_EN (1 << 6) /* orientation interrupt enable */ |
#define | BMA222_S_TAP_EN (1 << 5) /* single tap interrupt enable */ |
#define | BMA222_D_TAP_EN (1 << 4) /* double tap interrupt enable */ |
#define | BMA222_SLOPE_EN_Z (1 << 2) /* z-axis slope interrupt enable */ |
#define | BMA222_SLOPE_EN_Y (1 << 1) /* y-axis slope interrupt enable */ |
#define | BMA222_SLOPE_EN_X (1 << 0) /* x-axis slope interrupt enable */ |
#define | BMA222_DATA_EN (1 << 4) /* new data interrupt enable */ |
#define | BMA222_LOW_EN (1 << 3) /* low-g interrupt enable */ |
#define | BMA222_HIGH_EN_Z (1 << 2) /* z-axis high-g interrupt enable */ |
#define | BMA222_HIGH_EN_Y (1 << 1) /* y-axis high-g interrupt enable */ |
#define | BMA222_HIGH_EN_X (1 << 0) /* x-axis high-g interrupt enable */ |
#define | BMA222_INT1_FLAT (1 << 7) /* map flat interrupt to INT1 */ |
#define | BMA222_INT1_ORIENT (1 << 6) /* map orientation interrupt to INT1 */ |
#define | BMA222_INT1_S_TAP (1 << 5) /* map single tap interrupt to INT1 */ |
#define | BMA222_INT1_D_TAP (1 << 4) /* map double tap interrupt to INT1 */ |
#define | BMA222_INT1_SLOPE (1 << 2) /* map slope interrupt to INT1 */ |
#define | BMA222_INT1_HIGH (1 << 1) /* map high-g interrupt to INT1 */ |
#define | BMA222_INT1_LOW (1 << 0) /* map low-g interrupt to INT1 */ |
#define | BMA222_INT2_DATA (1 << 7) /* map new data interrupt to INT2 */ |
#define | BMA222_INT1_DATA (1 << 0) /* map new data interrupt to INT1 */ |
#define | BMA222_INT2_FLAT (1 << 7) /* map flat interrupt to INT2 */ |
#define | BMA222_INT2_ORIENT (1 << 6) /* map orientation interrupt to INT2 */ |
#define | BMA222_INT2_S_TAP (1 << 5) /* map single tap interrupt to INT2 */ |
#define | BMA222_INT2_D_TAP (1 << 4) /* map double tap interrupt to INT2 */ |
#define | BMA222_INT2_SLOPE (1 << 2) /* map slope interrupt to INT2 */ |
#define | BMA222_INT2_HIGH (1 << 1) /* map high-g interrupt to INT2 */ |
#define | BMA222_INT2_LOW (1 << 0) /* map low-g interrupt to INT2 */ |
#define | BMA222_INT_SRC_DATA (1 << 5) /* unfiltered new data interrupt */ |
#define | BMA222_INT_SRC_TAP (1 << 4) /* unfiltered s/d tap interrupt data */ |
#define | BMA222_INT_SRC_SLOPE (1 << 2) /* unfiltered slope interrupt data */ |
#define | BMA222_INT_SRC_HIGH (1 << 1) /* unfiltered high-g interrupt data */ |
#define | BMA222_INT_SRC_LOW (1 << 0) /* unfiltered low-g interrupt data */ |
#define | BMA222_INT2_OD (1 << 3) /* open drive for INT2 pin */ |
#define | BMA222_INT2_LVL_1 (1 << 2) /* active level 1 for INT2 (default) */ |
#define | BMA222_INT1_OD (1 << 1) /* open drive for INT1 pin */ |
#define | BMA222_INT1_LVL_1 (1 << 0) /* active level 1 for INT1 (default) */ |
#define | BMA222_RESET_INT (0x80) /* reset any latch interrupt */ |
#define | BMA222_INT_NON_LATCHED (0x00) /* non-latch interrupt (default) */ |
#define | BMA222_INT_TMP_250ms (0x01) /* 250ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_500ms (0x02) /* 500ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_1sec (0x03) /* 1000ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_2sec (0x04) /* 2000ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_4sec (0x05) /* 4000ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_8sec (0x06) /* 8000ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_500us (0x0a) /* 500us temporary latch interrupt */ |
#define | BMA222_INT_TMP_1ms (0x0b) /* 1ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_12_5ms (0x0c) /* 12.5ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_25ms (0x0d) /* 25ms temporary latch interrupt */ |
#define | BMA222_INT_TMP_50ms (0x0e) /* 50ms temporary latch interrupt */ |
#define | BMA222_INT_LATCHED (0x0f) /* latch interrupt mode */ |
#define | BMA222_TAP_TH_FIELD (0x1f) /* tap interrupt threshold field */ |
BMA222_LOW_G_DURATION (0x22) More... | |
#define | BMA222_TAP_SAMP_FIELD (0xc0) /* tap wake-up samples count field */ |
#define | BMA222_SELF_TEST_NONE (0x00) /* no self-test (default) */ |
#define | BMA222_SELF_TEST_AXIS_X (0x01) /* self-test positive x-axis */ |
#define | BMA222_SELF_TEST_AXIS_Y (0x02) /* self-test positive y-axis */ |
#define | BMA222_SELF_TEST_AXIS_Z (0x03) /* self-test positive z-axis */ |
Functions | |
bool | bma222_init (sensor_t *, int) |
Bosch BMA222 accelerometer driver initialization. More... | |
#define BMA222_BANDWIDTH_1000Hz (0x1f) /* 1000 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_125Hz (0x0c) /* 125 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_16Hz (0x09) /* 15.63 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_250Hz (0x0d) /* 250 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_31Hz (0x0a) /* 31.25 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_500Hz (0x0e) /* 500 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_63Hz (0x0b) /* 62.5 Hz filtered data bandwidth */ |
#define BMA222_BANDWIDTH_8Hz (0x08) /* 7.81 Hz filtered data bandwidth */ |
#define BMA222_D_TAP_EN (1 << 4) /* double tap interrupt enable */ |
Referenced by bma222_event().
#define BMA222_D_TAP_INT (1 << 4) /* double tap interrupt status */ |
#define BMA222_DATA_EN (1 << 4) /* new data interrupt enable */ |
Referenced by bma222_event().
Referenced by bma222_init().
#define BMA222_DATA_UNFILTERED (1 << 7) /* unfiltered data (0=filtered) */ |
#define BMA222_FLAT (1 << 7) /* flat condition is fulfilled */ |
#define BMA222_FLAT_EN (1 << 7) /* flat interrupt enable */ |
#define BMA222_HIGH_EN_X (1 << 0) /* x-axis high-g interrupt enable */ |
Referenced by bma222_event().
#define BMA222_HIGH_EN_Y (1 << 1) /* y-axis high-g interrupt enable */ |
Referenced by bma222_event().
#define BMA222_HIGH_EN_Z (1 << 2) /* z-axis high-g interrupt enable */ |
Referenced by bma222_event().
#define BMA222_HIGH_FIRST_X (1 << 0) /* x-axis triggered high-g interrupt */ |
#define BMA222_HIGH_FIRST_Y (1 << 1) /* y-axis triggered high-g interrupt */ |
#define BMA222_HIGH_FIRST_Z (1 << 2) /* z-axis triggered high-g interrupt */ |
#define BMA222_HIGH_INT (1 << 1) /* high-g interrupt status */ |
#define BMA222_HIGH_SIGN_NEG |
#define BMA222_ID_VAL (0x03) |
BMA222 Register Bit Definitions.
Referenced by bma222_init().
#define BMA222_INT1_D_TAP (1 << 4) /* map double tap interrupt to INT1 */ |
#define BMA222_INT1_DATA (1 << 0) /* map new data interrupt to INT1 */ |
#define BMA222_INT1_FLAT (1 << 7) /* map flat interrupt to INT1 */ |
#define BMA222_INT1_HIGH (1 << 1) /* map high-g interrupt to INT1 */ |
#define BMA222_INT1_LOW (1 << 0) /* map low-g interrupt to INT1 */ |
#define BMA222_INT1_LVL_1 (1 << 0) /* active level 1 for INT1 (default) */ |
#define BMA222_INT1_ORIENT (1 << 6) /* map orientation interrupt to INT1 */ |
#define BMA222_INT1_S_TAP (1 << 5) /* map single tap interrupt to INT1 */ |
#define BMA222_INT1_SLOPE (1 << 2) /* map slope interrupt to INT1 */ |
#define BMA222_INT2_D_TAP (1 << 4) /* map double tap interrupt to INT2 */ |
#define BMA222_INT2_DATA (1 << 7) /* map new data interrupt to INT2 */ |
#define BMA222_INT2_FLAT (1 << 7) /* map flat interrupt to INT2 */ |
#define BMA222_INT2_HIGH (1 << 1) /* map high-g interrupt to INT2 */ |
#define BMA222_INT2_LOW (1 << 0) /* map low-g interrupt to INT2 */ |
#define BMA222_INT2_LVL_1 (1 << 2) /* active level 1 for INT2 (default) */ |
#define BMA222_INT2_ORIENT (1 << 6) /* map orientation interrupt to INT2 */ |
#define BMA222_INT2_S_TAP (1 << 5) /* map single tap interrupt to INT2 */ |
#define BMA222_INT2_SLOPE (1 << 2) /* map slope interrupt to INT2 */ |
#define BMA222_INT_LATCHED (0x0f) /* latch interrupt mode */ |
#define BMA222_INT_NON_LATCHED (0x00) /* non-latch interrupt (default) */ |
#define BMA222_INT_SRC_DATA (1 << 5) /* unfiltered new data interrupt */ |
#define BMA222_INT_SRC_HIGH (1 << 1) /* unfiltered high-g interrupt data */ |
#define BMA222_INT_SRC_LOW (1 << 0) /* unfiltered low-g interrupt data */ |
#define BMA222_INT_SRC_SLOPE (1 << 2) /* unfiltered slope interrupt data */ |
#define BMA222_INT_SRC_TAP (1 << 4) /* unfiltered s/d tap interrupt data */ |
#define BMA222_INT_TMP_12_5ms (0x0c) /* 12.5ms temporary latch interrupt */ |
#define BMA222_INT_TMP_1ms (0x0b) /* 1ms temporary latch interrupt */ |
#define BMA222_INT_TMP_1sec (0x03) /* 1000ms temporary latch interrupt */ |
#define BMA222_INT_TMP_250ms (0x01) /* 250ms temporary latch interrupt */ |
#define BMA222_INT_TMP_25ms (0x0d) /* 25ms temporary latch interrupt */ |
#define BMA222_INT_TMP_2sec (0x04) /* 2000ms temporary latch interrupt */ |
#define BMA222_INT_TMP_4sec (0x05) /* 4000ms temporary latch interrupt */ |
#define BMA222_INT_TMP_500ms (0x02) /* 500ms temporary latch interrupt */ |
#define BMA222_INT_TMP_500us (0x0a) /* 500us temporary latch interrupt */ |
#define BMA222_INT_TMP_50ms (0x0e) /* 50ms temporary latch interrupt */ |
#define BMA222_INT_TMP_8sec (0x06) /* 8000ms temporary latch interrupt */ |
#define BMA222_LOW_EN (1 << 3) /* low-g interrupt enable */ |
Referenced by bma222_event().
#define BMA222_LOW_INT (1 << 0) /* low-g interrupt status */ |
#define BMA222_LOWPOWER_EN (1 << 6) /* set low-power mode (0=reset mode) */ |
Referenced by bma222_sleep_en().
#define BMA222_ORIENT_EN (1 << 6) /* orientation interrupt enable */ |
#define BMA222_ORIENT_INT (1 << 6) /* orientation interrupt status */ |
#define BMA222_RANGE_16G (0x0c) /* +/- 16g range */ |
#define BMA222_RANGE_2G (0x03) /* +/- 2g range (default) */ |
#define BMA222_RANGE_4G (0x05) /* +/- 4g range */ |
#define BMA222_RANGE_8G (0x08) /* +/- 8g range */ |
#define BMA222_RESET (0xb6) /* user-triggered reset write value */ |
Referenced by bma222_set_state().
#define BMA222_RESET_INT (0x80) /* reset any latch interrupt */ |
#define BMA222_S_TAP_EN (1 << 5) /* single tap interrupt enable */ |
Referenced by bma222_event().
#define BMA222_S_TAP_INT (1 << 5) /* single tap interrupt status */ |
#define BMA222_SELF_TEST_AXIS_X (0x01) /* self-test positive x-axis */ |
#define BMA222_SELF_TEST_AXIS_Y (0x02) /* self-test positive y-axis */ |
#define BMA222_SELF_TEST_AXIS_Z (0x03) /* self-test positive z-axis */ |
#define BMA222_SELF_TEST_NONE (0x00) /* no self-test (default) */ |
#define BMA222_SLEEP_DUR_0_5ms (5 << 1) /* 0.5 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_1000ms (15 << 1) /* 1 s sleep phase duration */ |
#define BMA222_SLEEP_DUR_100ms (13 << 1) /* 100 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_10ms (10 << 1) /* 6 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_1ms (6 << 1) /* 1 ms sleep phase duration */ |
Referenced by bma222_sleep_en().
#define BMA222_SLEEP_DUR_25ms (11 << 1) /* 25 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_2ms (7 << 1) /* 2 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_4ms (8 << 1) /* 4 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_500ms (14 << 1) /* 500 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_50ms (12 << 1) /* 50 ms sleep phase duration */ |
#define BMA222_SLEEP_DUR_6ms (9 << 1) /* 6 ms sleep phase duration */ |
#define BMA222_SLOPE_EN_X (1 << 0) /* x-axis slope interrupt enable */ |
Referenced by bma222_event().
#define BMA222_SLOPE_EN_Y (1 << 1) /* y-axis slope interrupt enable */ |
Referenced by bma222_event().
#define BMA222_SLOPE_EN_Z (1 << 2) /* z-axis slope interrupt enable */ |
Referenced by bma222_event().
#define BMA222_SLOPE_FIRST_X (1 << 0) /* x-axis triggered slope interrupt */ |
#define BMA222_SLOPE_FIRST_Y (1 << 1) /* y-axis triggered slope interrupt */ |
#define BMA222_SLOPE_FIRST_Z (1 << 2) /* z-axis triggered slope interrupt */ |
#define BMA222_SLOPE_INT (1 << 2) /* slope interrupt status */ |
#define BMA222_SLOPE_SIGN_POS (1 << 3) /* slope interrupt sign (0=negative) */ |
#define BMA222_SPI_MODE (3) |
#define BMA222_SUSPEND (1 << 7) /* set suspend mode (0=reset mode) */ |
Referenced by bma222_set_state().
#define BMA222_TAP_FIRST_X (1 << 4) /* x-axis triggered tap interrupt */ |
#define BMA222_TAP_FIRST_Y (1 << 5) /* y-axis triggered tap interrupt */ |
#define BMA222_TAP_FIRST_Z (1 << 6) /* z-axis triggered tap interrupt */ |
#define BMA222_TAP_SAMP_FIELD (0xc0) /* tap wake-up samples count field */ |
#define BMA222_TAP_SIGN_POS (1 << 7) /* tap interrupt sign (0=negative) */ |
#define BMA222_TAP_TH_FIELD (0x1f) /* tap interrupt threshold field */ |
BMA222_LOW_G_DURATION (0x22)
Low-G interrupt delay time constants where the physical delay time is computed as: delay[ms] = [low_dur + 1] * 2ms. The default value is 0x09 corresponding to a delay of 20ms. BMA222_LOW_G_THRESHOLD (0x23)
The log-g interrupt threshold value LSB corresponds to an acceleration of 7.81mg with range 0 to 1.992g. The default value is 0x30 corresponding to 375mg.
Referenced by bma222_get_threshold(), and bma222_set_threshold().
#define BMA222_TEMP_OFFSET (24) /* temperature center (Celsius) */ |
Referenced by bma222_get_temperature().
#define BMA222_TWI_ADDR (0x08) |
#define BMA222_XY_LANDSCAPE_L (2 << 4) /* x-y plane landscape left */ |
#define BMA222_XY_LANDSCAPE_R (3 << 4) /* x-y plane landscape right */ |
#define BMA222_XY_PORTRAIT_DOWN (1 << 4) /* x-y plane portrait upside-down */ |
#define BMA222_XY_PORTRAIT_UP (0 << 4) /* x-y plane portrait upright */ |
#define BMA222_Z_DOWN (1 << 6) /* z-axis orientation (0=upward) */ |
#define hysteresis_in_g | ( | hysteresis, | |
range | |||
) | (((threshold) * 4) / (range)) |
convert real G values into hysteresis register values
#define threshold_in_g | ( | threshold, | |
range | |||
) | (((threshold) * 16) / (range)) |
convert real G values into register values
enum bma222_register_t |
Bosch BMA222 accelerometer driver initialization.
This is the main initialization function for the BMA222 device.
sensor | Address of a sensor device descriptor. |
resvd | Reserved value. |
References ARRAYSIZE, band_table, sensor_hal::bandwidth, BMA222_CHIP_ID, BMA222_DATA_RESOLUTION, bma222_event(), BMA222_ID_VAL, bma222_ioctl(), bma222_isr(), BMA222_NEW_DATA_X, bma222_read(), bma222_selftest(), bma222_set_state(), sensor_hal::burst_addr, sensor_hal::bus, sensor_desc::drv, sensor_device_t::func, sensor_desc::hal, sensor_hal::mcu_sigint, sensor_hal::range, range_table, sensor_funcs_t::read, sensor_hal::resolution, sensor_bus_get, SENSOR_CAPS_3_AXIS, SENSOR_CAPS_AUX_TEMP, SENSOR_CAPS_HI_G_EVENT, SENSOR_CAPS_LO_G_EVENT, SENSOR_CAPS_SELFTEST, SENSOR_CAPS_TAP_EVENT, SENSOR_CAPS_TILT_EVENT, sensor_irq_connect(), SENSOR_SCALE_milli, SENSOR_STATE_RESET, SENSOR_UNITS_g0, SENSOR_VENDOR_BOSCH, bus_desc_t::status, status, and STATUS_OK.