Files | |
file | services/usb/class/msc/device/example_freertos/conf_usb.h |
USB configuration file. | |
file | common/services/usb/class/msc/device/example_freertos/main.c |
FreeRTOS configuration. | |
file | msc/device/example_freertos/main.h |
Declaration of main function used by MSC example. | |
file | example_freertos/memories_initialization_uc3.c |
Initialization of memories Specific AVR UC3 functions to initialize memories. | |
file | msc/device/example_freertos/ui.h |
Common User Interface for MSC application. | |