Microchip® Advanced Software Framework

example/memories_initialization_uc3.c File Reference

Initialization of memories Specific AVR UC3 functions to initialize memories.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "conf_access.h"
#include "main.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

void memories_initialization ( void  )

Initialize the memories used by examples.

Referenced by main(), and run_usb_msc_test().