Microchip® Advanced Software Framework

freq_detect.c File Reference

Oscillator Frequency detection.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "conf_freq_detect.h"
#include "freq_detect.h"

Macros

#define USE_BUILT_IN_64_BITS_OPERATORS   false
 

Functions

uint32_t freq_detect_start (void)
 Detects the frequency. More...
 

#define USE_BUILT_IN_64_BITS_OPERATORS   false