Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

This group regroups all the types you can use in your project.

Data Structures

struct  dsp16_complex_t
 16-bit complex signed fixed point type More...
 
struct  dsp32_complex_t
 32-bit complex signed fixed point type More...
 

Macros

#define dsp16_t__   S16
 16-bit signed fixed point type More...
 
#define dsp32_t__   S32
 32-bit signed fixed point type More...
 

Typedefs

typedef struct A_PACKED
dsp16_complex_t 
dsp16_complex_t
 16-bit complex signed fixed point type More...
 
typedef dsp16_t__ dsp16_t
 16-bit signed fixed point type optimized for 32-bit or lower microcontrollers More...
 
typedef struct A_PACKED
dsp32_complex_t 
dsp32_complex_t
 32-bit complex signed fixed point type More...
 
typedef dsp32_t__ dsp32_t
 32-bit signed fixed point type optimized for 32-bit or lower microcontrollers More...
 

#define dsp16_t__   S16

16-bit signed fixed point type

#define dsp32_t__   S32

32-bit signed fixed point type

16-bit complex signed fixed point type

typedef dsp16_t__ dsp16_t

16-bit signed fixed point type optimized for 32-bit or lower microcontrollers

32-bit complex signed fixed point type

typedef dsp32_t__ dsp32_t

32-bit signed fixed point type optimized for 32-bit or lower microcontrollers