{\
.iface.bAlternateSetting = 0,\
.iface.bNumEndpoints = 2,\
.ep_in.wMaxPacketSize =
LE16(UDI_HID_MTOUCH_EP_SIZE),\
.ep_in.bInterval = 10,\
.ep_out.wMaxPacketSize =
LE16(UDI_HID_MTOUCH_EP_SIZE),\
.ep_out.bInterval = 10,\
}
HID Descriptor.
Definition: usb_protocol_hid.h:116
Report descriptor for HID multi-touch.
Definition: udi_hid_multitouch.h:76
#define LE16(x)
Definition: compiler.h:1105
#define USB_HID_NUM_DESC
Numeric expression specifying the number of class descriptors Note: Always at least one i...
Definition: usb_protocol_hid.h:143
#define UDI_HID_MULTI_TOUCH_STRING_ID
By default no string associated to this interface.
Definition: udi_hid_multitouch.h:83
Definition: usb_protocol_hid.h:86
Definition: usb_protocol.h:194
#define HID_SUB_CLASS_NOBOOT
Interface subclass NO support BOOT protocol.
Definition: usb_protocol_hid.h:58
Definition: usb_protocol.h:193
#define HID_PROTOCOL_GENERIC
Protocol generic standard.
Definition: usb_protocol_hid.h:66
#define USB_HID_NO_COUNTRY_CODE
Definition: usb_protocol_hid.h:147
#define HID_CLASS
Definition: usb_protocol_hid.h:52
Standard USB interface descriptor structure.
Definition: usb_protocol.h:446
Definition: usb_protocol_hid.h:87
#define USB_HID_BDC_V1_11
Numeric expression identifying the HID Class Specification release (here V1.11)
Definition: usb_protocol_hid.h:140
#define UDI_HID_MULTI_TOUCH_EP_IN
Definition: udi_hid_multitouch_conf.h:59
Standard USB endpoint descriptor structure.
Definition: usb_protocol.h:461
Definition: usb_protocol.h:252
#define UDI_HID_MULTI_TOUCH_IFACE_NUMBER
Interface number.
Definition: udi_hid_multitouch_conf.h:62
#define UDI_HID_MULTI_TOUCH_EP_OUT
Endpoint number used by HID multi-touch interface.
Definition: udi_hid_multitouch_conf.h:58
Content of HID multi-touch interface descriptor for all speed.