Data Structures | |
struct | backing_store_struct |
Macros | |
#define | MAX_ALLOC_CHUNK 1000000000L |
#define | TEMP_NAME_LENGTH 64 /* max length of a temporary file's name */ |
Typedefs | |
typedef struct backing_store_struct | backing_store_info |
typedef struct backing_store_struct * | backing_store_ptr |
Functions | |
EXTERN (void *) jpeg_get_small JPP((j_common_ptr cinfo | |
EXTERN (void) jpeg_free_small JPP((j_common_ptr cinfo | |
EXTERN (void FAR *) jpeg_get_large JPP((j_common_ptr cinfo | |
EXTERN (long) jpeg_mem_available JPP((j_common_ptr cinfo | |
Variables | |
long long long | already_allocated |
backing_store_ptr | info |
long long | max_bytes_needed |
long | min_bytes_needed |
void * | object |
size_t | sizeofobject |
backing_store_ptr long | total_bytes_needed |
#define MAX_ALLOC_CHUNK 1000000000L |
Referenced by alloc_barray(), alloc_sarray(), if(), and jinit_memory_mgr().
typedef struct backing_store_struct backing_store_info |
typedef struct backing_store_struct* backing_store_ptr |
EXTERN | ( | void * | ) |
EXTERN | ( | void | ) |
EXTERN | ( | void FAR * | ) |
EXTERN | ( | long | ) |
long long long already_allocated |
backing_store_ptr info |
long long max_bytes_needed |
Referenced by jpeg_mem_available().
long min_bytes_needed |
void FAR * object |
void FAR size_t sizeofobject |
backing_store_ptr long total_bytes_needed |