Data Structures | |
struct | jpeg_c_coef_controller |
struct | jpeg_c_main_controller |
struct | jpeg_c_prep_controller |
struct | jpeg_color_converter |
struct | jpeg_color_deconverter |
struct | jpeg_color_quantizer |
struct | jpeg_comp_master |
struct | jpeg_d_coef_controller |
struct | jpeg_d_main_controller |
struct | jpeg_d_post_controller |
struct | jpeg_decomp_master |
struct | jpeg_downsampler |
struct | jpeg_entropy_decoder |
struct | jpeg_entropy_encoder |
struct | jpeg_forward_dct |
struct | jpeg_input_controller |
struct | jpeg_inverse_dct |
struct | jpeg_marker_reader |
struct | jpeg_marker_writer |
struct | jpeg_upsampler |
Macros | |
#define | CSTATE_RAW_OK 102 /* start_compress done, write_raw_data OK */ |
#define | CSTATE_SCANNING 101 /* start_compress done, write_scanlines OK */ |
#define | CSTATE_START 100 /* after create_compress */ |
#define | CSTATE_WRCOEFS 103 /* jpeg_write_coefficients done */ |
#define | DSTATE_BUFIMAGE 207 /* expecting jpeg_start_output */ |
#define | DSTATE_BUFPOST 208 /* looking for SOS/EOI in jpeg_finish_output */ |
#define | DSTATE_INHEADER 201 /* reading header markers, no SOS yet */ |
#define | DSTATE_PRELOAD 203 /* reading multiscan file in start_decompress*/ |
#define | DSTATE_PRESCAN 204 /* performing dummy pass for 2-pass quant */ |
#define | DSTATE_RAW_OK 206 /* start_decompress done, read_raw_data OK */ |
#define | DSTATE_RDCOEFS 209 /* reading file in jpeg_read_coefficients */ |
#define | DSTATE_READY 202 /* found SOS, ready for start_decompress */ |
#define | DSTATE_SCANNING 205 /* start_decompress done, read_scanlines OK */ |
#define | DSTATE_START 200 /* after create_decompress */ |
#define | DSTATE_STOPPING 210 /* looking for EOI in jpeg_finish_decompress */ |
#define | MAX(a, b) ((a) > (b) ? (a) : (b)) |
#define | MIN(a, b) ((a) < (b) ? (a) : (b)) |
#define | RIGHT_SHIFT(x, shft) ((x) >> (shft)) |
#define | SHIFT_TEMPS |
Enumerations | |
enum | J_BUF_MODE { JBUF_PASS_THRU, JBUF_SAVE_SOURCE, JBUF_CRANK_DEST, JBUF_SAVE_AND_PASS } |
Functions | |
EXTERN (void) jinit_compress_master JPP((j_compress_ptr cinfo)) | |
EXTERN (long) jdiv_round_up JPP((long a | |
typedef | JMETHOD (void, inverse_DCT_method_ptr,(j_decompress_ptr cinfo, jpeg_component_info *compptr, JCOEFPTR coef_block, JSAMPARRAY output_buf, JDIMENSION output_col)) |
Variables | |
long | b |
size_t | bytestozero |
int JSAMPARRAY int | dest_row |
const int | jpeg_natural_order [] |
boolean | need_full_buffer |
JBLOCKROW JDIMENSION | num_blocks |
int JSAMPARRAY int int JDIMENSION | num_cols |
int JSAMPARRAY int int | num_rows |
int JSAMPARRAY | output_array |
JBLOCKROW | output_row |
int | source_row |
boolean | transcode_only |
#define CSTATE_RAW_OK 102 /* start_compress done, write_raw_data OK */ |
Referenced by jpeg_start_compress(), and jpeg_write_raw_data().
#define CSTATE_SCANNING 101 /* start_compress done, write_scanlines OK */ |
Referenced by jpeg_start_compress(), and jpeg_write_scanlines().
#define CSTATE_START 100 /* after create_compress */ |
#define CSTATE_WRCOEFS 103 /* jpeg_write_coefficients done */ |
Referenced by LOCAL().
#define DSTATE_BUFIMAGE 207 /* expecting jpeg_start_output */ |
Referenced by jpeg_consume_input(), jpeg_finish_decompress(), jpeg_finish_output(), jpeg_new_colormap(), jpeg_start_output(), and LOCAL().
#define DSTATE_BUFPOST 208 /* looking for SOS/EOI in jpeg_finish_output */ |
Referenced by jpeg_consume_input(), and jpeg_finish_output().
#define DSTATE_INHEADER 201 /* reading header markers, no SOS yet */ |
Referenced by jpeg_consume_input(), and jpeg_read_header().
#define DSTATE_PRELOAD 203 /* reading multiscan file in start_decompress*/ |
Referenced by jpeg_consume_input(), and LOCAL().
#define DSTATE_PRESCAN 204 /* performing dummy pass for 2-pass quant */ |
Referenced by jpeg_consume_input(), jpeg_start_output(), LOCAL(), and output_pass_setup().
#define DSTATE_RAW_OK 206 /* start_decompress done, read_raw_data OK */ |
Referenced by jpeg_consume_input(), jpeg_finish_decompress(), jpeg_finish_output(), jpeg_read_raw_data(), and output_pass_setup().
#define DSTATE_READY 202 /* found SOS, ready for start_decompress */ |
Referenced by jpeg_consume_input(), jpeg_has_multiple_scans(), and LOCAL().
#define DSTATE_SCANNING 205 /* start_decompress done, read_scanlines OK */ |
Referenced by jpeg_consume_input(), jpeg_finish_decompress(), jpeg_finish_output(), jpeg_read_scanlines(), and output_pass_setup().
#define DSTATE_START 200 /* after create_decompress */ |
Referenced by jpeg_abort(), jpeg_consume_input(), jpeg_CreateDecompress(), jpeg_input_complete(), and jpeg_read_header().
#define DSTATE_STOPPING 210 /* looking for EOI in jpeg_finish_decompress */ |
Referenced by jpeg_consume_input(), jpeg_finish_decompress(), jpeg_has_multiple_scans(), jpeg_input_complete(), and LOCAL().
#define RIGHT_SHIFT | ( | x, | |
shft | |||
) | ((x) >> (shft)) |
#define SHIFT_TEMPS |
Referenced by build_ycc_rgb_table(), h2v1_merged_upsample(), h2v2_merged_upsample(), jpeg_fdct_ifast(), jpeg_fdct_islow(), jpeg_idct_1x1(), jpeg_idct_2x2(), jpeg_idct_4x4(), jpeg_idct_ifast(), jpeg_idct_islow(), pass2_fs_dither(), quantize_fs_dither(), start_pass(), start_pass_fdctmgr(), ycc_rgb565_convert(), ycc_rgb_convert(), and ycck_cmyk_convert().
enum J_BUF_MODE |
EXTERN | ( | void | ) |
EXTERN | ( | long | ) |
typedef JMETHOD | ( | void | , |
inverse_DCT_method_ptr | , | ||
(j_decompress_ptr cinfo, jpeg_component_info *compptr, JCOEFPTR coef_block, JSAMPARRAY output_buf, JDIMENSION output_col) | |||
) |
long b |
size_t bytestozero |
int JSAMPARRAY int dest_row |
Referenced by jcopy_sample_rows().
const int jpeg_natural_order[] |
Referenced by decode_mcu(), decode_mcu_AC_first(), decode_mcu_AC_refine(), encode_one_block(), htest_one_block(), if(), and while().
boolean need_full_buffer |
JBLOCKROW JDIMENSION num_blocks |
Referenced by forward_DCT(), and membag_init().
int JSAMPARRAY int int JDIMENSION num_cols |
int JSAMPARRAY int int num_rows |
Referenced by access_virt_barray(), access_virt_sarray(), color_quantize(), color_quantize3(), expand_right_edge(), merged_2v_upsample(), pass2_fs_dither(), post_process_1pass(), post_process_2pass(), post_process_prepass(), prescan_quantize(), quantize3_ord_dither(), quantize_fs_dither(), quantize_ord_dither(), and sep_upsample().
int JSAMPARRAY output_array |
JBLOCKROW output_row |
Referenced by cmyk_ycck_convert(), grayscale_convert(), null_convert(), rgb_gray_convert(), and rgb_ycc_convert().
int source_row |
Referenced by jcopy_sample_rows().
boolean transcode_only |