Macros | |
#define | OS_APP_HOOKS_EN 0 /* Application-defined hooks are called from the uC/OS-II hooks */ |
#define | OS_ARG_CHK_EN 0 /* Enable (1) or Disable (0) argument checking */ |
#define | OS_CPU_HOOKS_EN 1 /* uC/OS-II hooks are found in the processor port files */ |
#define | OS_DEBUG_EN 1 /* Enable(1) debug variables */ |
#define | OS_EVENT_MULTI_EN 0 /* Include code for OSEventPendMulti() */ |
#define | OS_EVENT_NAME_SIZE 0 /* Determine the size of the name of a Sem, Mutex, Mbox or Q */ |
#define | OS_FLAG_ACCEPT_EN 1 /* Include code for OSFlagAccept() */ |
#define | OS_FLAG_DEL_EN 1 /* Include code for OSFlagDel() */ |
#define | OS_FLAG_EN 0 /* Enable (1) or Disable (0) code generation for EVENT FLAGS */ |
#define | OS_FLAG_NAME_SIZE 16 /* Determine the size of the name of an event flag group */ |
#define | OS_FLAG_QUERY_EN 1 /* Include code for OSFlagQuery() */ |
#define | OS_FLAG_WAIT_CLR_EN 1 /* Include code for Wait on Clear EVENT FLAGS */ |
#define | OS_FLAGS_NBITS 16 /* Size in #bits of OS_FLAGS data type (8, 16 or 32) */ |
#define | OS_LOWEST_PRIO 32 /* Defines the lowest priority that can be assigned ... */ |
#define | OS_MAX_EVENTS 60 /* Max. number of event control blocks in your application */ |
#define | OS_MAX_FLAGS 5 /* Max. number of Event Flag Groups in your application */ |
#define | OS_MAX_MEM_PART 5 /* Max. number of memory partitions */ |
#define | OS_MAX_QS 30 /* Max. number of queue control blocks in your application */ |
#define | OS_MAX_TASKS 15 /* Max. number of tasks in your application, MUST be >= 2 */ |
#define | OS_MBOX_ACCEPT_EN 1 /* Include code for OSMboxAccept() */ |
#define | OS_MBOX_DEL_EN 1 /* Include code for OSMboxDel() */ |
#define | OS_MBOX_EN 0 /* Enable (1) or Disable (0) code generation for MAILBOXES */ |
#define | OS_MBOX_PEND_ABORT_EN 1 /* Include code for OSMboxPendAbort() */ |
#define | OS_MBOX_POST_EN 1 /* Include code for OSMboxPost() */ |
#define | OS_MBOX_POST_OPT_EN 1 /* Include code for OSMboxPostOpt() */ |
#define | OS_MBOX_QUERY_EN 1 /* Include code for OSMboxQuery() */ |
#define | OS_MEM_EN 1 /* Enable (1) or Disable (0) code generation for MEMORY MANAGER */ |
#define | OS_MEM_NAME_SIZE 16 /* Determine the size of a memory partition name */ |
#define | OS_MEM_QUERY_EN 1 /* Include code for OSMemQuery() */ |
#define | OS_MUTEX_ACCEPT_EN 1 /* Include code for OSMutexAccept() */ |
#define | OS_MUTEX_DEL_EN 1 /* Include code for OSMutexDel() */ |
#define | OS_MUTEX_EN 0 /* Enable (1) or Disable (0) code generation for MUTEX */ |
#define | OS_MUTEX_QUERY_EN 1 /* Include code for OSMutexQuery() */ |
#define | OS_Q_ACCEPT_EN 1 /* Include code for OSQAccept() */ |
#define | OS_Q_DEL_EN 1 /* Include code for OSQDel() */ |
#define | OS_Q_EN 1 /* Enable (1) or Disable (0) code generation for QUEUES */ |
#define | OS_Q_FLUSH_EN 1 /* Include code for OSQFlush() */ |
#define | OS_Q_PEND_ABORT_EN 1 /* Include code for OSQPendAbort() */ |
#define | OS_Q_POST_EN 1 /* Include code for OSQPost() */ |
#define | OS_Q_POST_FRONT_EN 1 /* Include code for OSQPostFront() */ |
#define | OS_Q_POST_OPT_EN 1 /* Include code for OSQPostOpt() */ |
#define | OS_Q_QUERY_EN 1 /* Include code for OSQQuery() */ |
#define | OS_SCHED_LOCK_EN 1 /* Include code for OSSchedLock() and OSSchedUnlock() */ |
#define | OS_SEM_ACCEPT_EN 1 /* Include code for OSSemAccept() */ |
#define | OS_SEM_DEL_EN 1 /* Include code for OSSemDel() */ |
#define | OS_SEM_EN 1 /* Enable (1) or Disable (0) code generation for SEMAPHORES */ |
#define | OS_SEM_PEND_ABORT_EN 1 /* Include code for OSSemPendAbort() */ |
#define | OS_SEM_QUERY_EN 1 /* Include code for OSSemQuery() */ |
#define | OS_SEM_SET_EN 1 /* Include code for OSSemSet() */ |
#define | OS_TASK_CHANGE_PRIO_EN 0 /* Include code for OSTaskChangePrio() */ |
#define | OS_TASK_CREATE_EN 1 /* Include code for OSTaskCreate() */ |
#define | OS_TASK_CREATE_EXT_EN 1 /* Include code for OSTaskCreateExt() */ |
#define | OS_TASK_DEL_EN 1 /* Include code for OSTaskDel() */ |
#define | OS_TASK_IDLE_STK_SIZE 128 /* Idle task stack size (# of OS_STK wide entries) */ |
#define | OS_TASK_NAME_SIZE 0 /* Determine the size of a task name */ |
#define | OS_TASK_PROFILE_EN 1 /* Include variables in OS_TCB for profiling */ |
#define | OS_TASK_QUERY_EN 1 /* Include code for OSTaskQuery() */ |
#define | OS_TASK_STAT_EN 1 /* Enable (1) or Disable(0) the statistics task */ |
#define | OS_TASK_STAT_STK_CHK_EN 1 /* Check task stacks from statistic task */ |
#define | OS_TASK_STAT_STK_SIZE 128 /* Statistics task stack size (# of OS_STK wide entries) */ |
#define | OS_TASK_SUSPEND_EN 1 /* Include code for OSTaskSuspend() and OSTaskResume() */ |
#define | OS_TASK_SW_HOOK_EN 1 /* Include code for OSTaskSwHook() */ |
#define | OS_TASK_TMR_STK_SIZE 128 /* Timer task stack size (# of OS_STK wide entries) */ |
#define | OS_TICK_STEP_EN 0 /* Enable tick stepping feature for uC/OS-View */ |
#define | OS_TICKS_PER_SEC 100 /* Set the number of ticks in one second */ |
#define | OS_TIME_DLY_HMSM_EN 1 /* Include code for OSTimeDlyHMSM() */ |
#define | OS_TIME_DLY_RESUME_EN 1 /* Include code for OSTimeDlyResume() */ |
#define | OS_TIME_GET_SET_EN 1 /* Include code for OSTimeGet() and OSTimeSet() */ |
#define | OS_TIME_TICK_HOOK_EN 1 /* Include code for OSTimeTickHook() */ |
#define | OS_TMR_CFG_MAX 16 /* Maximum number of timers */ |
#define | OS_TMR_CFG_NAME_SIZE 0 /* Determine the size of a timer name */ |
#define | OS_TMR_CFG_TICKS_PER_SEC 50 /* Rate at which timer management task runs (Hz) */ |
#define | OS_TMR_CFG_WHEEL_SIZE 8 /* Size of timer wheel (#Spokes) */ |
#define | OS_TMR_EN 1 /* Enable (1) or Disable (0) code generation for TIMERS */ |
#define OS_APP_HOOKS_EN 0 /* Application-defined hooks are called from the uC/OS-II hooks */ |
#define OS_ARG_CHK_EN 0 /* Enable (1) or Disable (0) argument checking */ |
#define OS_CPU_HOOKS_EN 1 /* uC/OS-II hooks are found in the processor port files */ |
#define OS_DEBUG_EN 1 /* Enable(1) debug variables */ |
#define OS_EVENT_MULTI_EN 0 /* Include code for OSEventPendMulti() */ |
#define OS_EVENT_NAME_SIZE 0 /* Determine the size of the name of a Sem, Mutex, Mbox or Q */ |
#define OS_FLAG_ACCEPT_EN 1 /* Include code for OSFlagAccept() */ |
#define OS_FLAG_DEL_EN 1 /* Include code for OSFlagDel() */ |
#define OS_FLAG_EN 0 /* Enable (1) or Disable (0) code generation for EVENT FLAGS */ |
#define OS_FLAG_NAME_SIZE 16 /* Determine the size of the name of an event flag group */ |
#define OS_FLAG_QUERY_EN 1 /* Include code for OSFlagQuery() */ |
#define OS_FLAG_WAIT_CLR_EN 1 /* Include code for Wait on Clear EVENT FLAGS */ |
#define OS_LOWEST_PRIO 32 /* Defines the lowest priority that can be assigned ... */ |
#define OS_MAX_EVENTS 60 /* Max. number of event control blocks in your application */ |
Referenced by OS_InitEventList().
#define OS_MAX_FLAGS 5 /* Max. number of Event Flag Groups in your application */ |
#define OS_MAX_MEM_PART 5 /* Max. number of memory partitions */ |
#define OS_MAX_QS 30 /* Max. number of queue control blocks in your application */ |
#define OS_MAX_TASKS 15 /* Max. number of tasks in your application, MUST be >= 2 */ |
Referenced by OS_InitTCBList().
#define OS_MBOX_ACCEPT_EN 1 /* Include code for OSMboxAccept() */ |
#define OS_MBOX_DEL_EN 1 /* Include code for OSMboxDel() */ |
#define OS_MBOX_EN 0 /* Enable (1) or Disable (0) code generation for MAILBOXES */ |
#define OS_MBOX_PEND_ABORT_EN 1 /* Include code for OSMboxPendAbort() */ |
#define OS_MBOX_POST_EN 1 /* Include code for OSMboxPost() */ |
#define OS_MBOX_POST_OPT_EN 1 /* Include code for OSMboxPostOpt() */ |
#define OS_MBOX_QUERY_EN 1 /* Include code for OSMboxQuery() */ |
#define OS_MEM_EN 1 /* Enable (1) or Disable (0) code generation for MEMORY MANAGER */ |
#define OS_MEM_NAME_SIZE 16 /* Determine the size of a memory partition name */ |
#define OS_MEM_QUERY_EN 1 /* Include code for OSMemQuery() */ |
#define OS_MUTEX_ACCEPT_EN 1 /* Include code for OSMutexAccept() */ |
#define OS_MUTEX_DEL_EN 1 /* Include code for OSMutexDel() */ |
#define OS_MUTEX_EN 0 /* Enable (1) or Disable (0) code generation for MUTEX */ |
#define OS_MUTEX_QUERY_EN 1 /* Include code for OSMutexQuery() */ |
#define OS_Q_ACCEPT_EN 1 /* Include code for OSQAccept() */ |
#define OS_Q_DEL_EN 1 /* Include code for OSQDel() */ |
#define OS_Q_EN 1 /* Enable (1) or Disable (0) code generation for QUEUES */ |
#define OS_Q_FLUSH_EN 1 /* Include code for OSQFlush() */ |
#define OS_Q_PEND_ABORT_EN 1 /* Include code for OSQPendAbort() */ |
#define OS_Q_POST_EN 1 /* Include code for OSQPost() */ |
#define OS_Q_POST_FRONT_EN 1 /* Include code for OSQPostFront() */ |
#define OS_Q_POST_OPT_EN 1 /* Include code for OSQPostOpt() */ |
#define OS_Q_QUERY_EN 1 /* Include code for OSQQuery() */ |
#define OS_SCHED_LOCK_EN 1 /* Include code for OSSchedLock() and OSSchedUnlock() */ |
#define OS_SEM_ACCEPT_EN 1 /* Include code for OSSemAccept() */ |
#define OS_SEM_DEL_EN 1 /* Include code for OSSemDel() */ |
#define OS_SEM_EN 1 /* Enable (1) or Disable (0) code generation for SEMAPHORES */ |
#define OS_SEM_PEND_ABORT_EN 1 /* Include code for OSSemPendAbort() */ |
#define OS_SEM_QUERY_EN 1 /* Include code for OSSemQuery() */ |
#define OS_SEM_SET_EN 1 /* Include code for OSSemSet() */ |
#define OS_TASK_CHANGE_PRIO_EN 0 /* Include code for OSTaskChangePrio() */ |
#define OS_TASK_CREATE_EN 1 /* Include code for OSTaskCreate() */ |
#define OS_TASK_CREATE_EXT_EN 1 /* Include code for OSTaskCreateExt() */ |
#define OS_TASK_DEL_EN 1 /* Include code for OSTaskDel() */ |
#define OS_TASK_IDLE_STK_SIZE 128 /* Idle task stack size (# of OS_STK wide entries) */ |
Referenced by OS_InitTaskIdle().
#define OS_TASK_NAME_SIZE 0 /* Determine the size of a task name */ |
#define OS_TASK_QUERY_EN 1 /* Include code for OSTaskQuery() */ |
#define OS_TASK_STAT_EN 1 /* Enable (1) or Disable(0) the statistics task */ |
#define OS_TASK_STAT_STK_CHK_EN 1 /* Check task stacks from statistic task */ |
#define OS_TASK_STAT_STK_SIZE 128 /* Statistics task stack size (# of OS_STK wide entries) */ |
#define OS_TASK_SUSPEND_EN 1 /* Include code for OSTaskSuspend() and OSTaskResume() */ |
#define OS_TASK_SW_HOOK_EN 1 /* Include code for OSTaskSwHook() */ |
#define OS_TASK_TMR_STK_SIZE 128 /* Timer task stack size (# of OS_STK wide entries) */ |
#define OS_TICK_STEP_EN 0 /* Enable tick stepping feature for uC/OS-View */ |
#define OS_TICKS_PER_SEC 100 /* Set the number of ticks in one second */ |
Referenced by BSP_TmrInit(), and BSP_TmrReload().
#define OS_TIME_DLY_HMSM_EN 1 /* Include code for OSTimeDlyHMSM() */ |
#define OS_TIME_DLY_RESUME_EN 1 /* Include code for OSTimeDlyResume() */ |
#define OS_TIME_GET_SET_EN 1 /* Include code for OSTimeGet() and OSTimeSet() */ |
#define OS_TIME_TICK_HOOK_EN 1 /* Include code for OSTimeTickHook() */ |
#define OS_TMR_CFG_MAX 16 /* Maximum number of timers */ |
#define OS_TMR_CFG_NAME_SIZE 0 /* Determine the size of a timer name */ |
#define OS_TMR_CFG_TICKS_PER_SEC 50 /* Rate at which timer management task runs (Hz) */ |
#define OS_TMR_CFG_WHEEL_SIZE 8 /* Size of timer wheel (#Spokes) */ |
#define OS_TMR_EN 1 /* Enable (1) or Disable (0) code generation for TIMERS */ |