WDT driver for WDT module from revision 4.0.0 for AVR32 UC3.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | MAX_US_TIMEBAN_PERIOD_OSC32K (((1ULL << (1 << AVR32_WDT_CTRL_TBAN_SIZE)) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
#define | MAX_US_TIMEBAN_PERIOD_RCSYS (((1ULL << (1 << AVR32_WDT_CTRL_TBAN_SIZE)) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
#define | MAX_US_TIMEOUT_PERIOD_OSC32K (((1ULL << (1 << AVR32_WDT_CTRL_PSEL_SIZE)) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
#define | MAX_US_TIMEOUT_PERIOD_RCSYS (((1ULL << (1 << AVR32_WDT_CTRL_PSEL_SIZE)) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
#define | MIN_US_TIMEBAN_PERIOD_OSC32K (((1ULL << 1 ) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
#define | MIN_US_TIMEBAN_PERIOD_RCSYS (((1ULL << 1 ) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
#define | MIN_US_TIMEOUT_PERIOD_OSC32K (((1ULL << 1 ) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
#define | MIN_US_TIMEOUT_PERIOD_RCSYS (((1ULL << 1 ) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
Functions | |
void | wdt_clear (void) |
Clears the WatchDog Timer. More... | |
void | wdt_disable (void) |
Disables the WatchDog Timer. More... | |
uint64_t | wdt_enable (wdt_opt_t *opt) |
Enables the WatchDog Timer with the us_timeout_period time-out period saturated to the supported range and rounded up to the nearest supported greater time-out period. More... | |
int64_t | wdt_get_us_timeban_period (wdt_opt_t *opt) |
int64_t | wdt_get_us_timeout_period (wdt_opt_t *opt) |
Gets the time-out period of the WatchDog Timer in microseconds. More... | |
void | wdt_reenable (void) |
Re-enables the WatchDog Timer with the last time-out period configured. More... | |
void | wdt_reset_mcu (void) |
Resets the MCU with the WatchDog Timer as fast as possible. More... | |
static void | wdt_set_ctrl (uint32_t ctrl) |
Sets the WatchDog Timer Control register to the ctrl value thanks to the WatchDog Timer key. More... | |
#define MAX_US_TIMEBAN_PERIOD_OSC32K (((1ULL << (1 << AVR32_WDT_CTRL_TBAN_SIZE)) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
Referenced by wdt_enable().
#define MAX_US_TIMEBAN_PERIOD_RCSYS (((1ULL << (1 << AVR32_WDT_CTRL_TBAN_SIZE)) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
Referenced by wdt_enable().
#define MAX_US_TIMEOUT_PERIOD_OSC32K (((1ULL << (1 << AVR32_WDT_CTRL_PSEL_SIZE)) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
Referenced by wdt_enable().
#define MAX_US_TIMEOUT_PERIOD_RCSYS (((1ULL << (1 << AVR32_WDT_CTRL_PSEL_SIZE)) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
Referenced by wdt_enable().
#define MIN_US_TIMEBAN_PERIOD_OSC32K (((1ULL << 1 ) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
Referenced by wdt_enable().
#define MIN_US_TIMEBAN_PERIOD_RCSYS (((1ULL << 1 ) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
Referenced by wdt_enable().
#define MIN_US_TIMEOUT_PERIOD_OSC32K (((1ULL << 1 ) * 1000000 + AVR32_SCIF_OSC32_FREQUENCY / 2) / AVR32_SCIF_OSC32_FREQUENCY) |
Referenced by wdt_enable().
#define MIN_US_TIMEOUT_PERIOD_RCSYS (((1ULL << 1 ) * 1000000 + AVR32_SCIF_RCOSC_FREQUENCY / 2) / AVR32_SCIF_RCOSC_FREQUENCY) |
Referenced by wdt_enable().
int64_t wdt_get_us_timeban_period | ( | wdt_opt_t * | opt | ) |
References AVR32_SCIF_OSC32_FREQUENCY, and WDT_CLOCK_SOURCE_SELECT_RCSYS.
|
static |
Sets the WatchDog Timer Control register to the ctrl value thanks to the WatchDog Timer key.
ctrl | Value to set the WatchDog Timer Control register to. |
Referenced by wdt_disable(), wdt_enable(), and wdt_reenable().