ACIFB software driver for AVR32 UC3.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | acifb_channels_setup (volatile avr32_acifb_t *acifb, const acifb_channel_t *ac_chan, uint32_t nb_chan) |
Configure a set of AC channels in normal mode. More... | |
void | acifb_setup_and_enable (volatile avr32_acifb_t *acifb, const acifb_t *ac) |
Configure and enable the ACIFB module. More... | |
bool | acifb_wait_channels_ready (volatile avr32_acifb_t *acifb, const uint32_t acrdy_mask) |
Wait for channels to be ready. More... | |
void | acifb_windows_setup (volatile avr32_acifb_t *acifb, const acifb_window_t *ac_window, uint32_t nb_combinations) |
Configure a set of AC channels in Window mode. More... | |