Microchip® Advanced Software Framework

common/services/isp/flip/uc3/boot.h File Reference

Boot process definition for uc3 parts.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "flash_api.h"

Macros

User page word1 definition
#define BOOT_CFG1   (*(volatile uint32_t *)BOOT_CFG1_ADDRESS)
 
#define BOOT_CFG1_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + BOOT_CFG1_OFFSET)
 
#define BOOT_CFG1_OFFSET   (FLASH_API_USER_PAGE_SIZE - BOOT_CFG1_SIZE)
 
#define BOOT_CFG1_SIZE   4
 
#define BOOT_CFG1_BOOT_KEY1   16
 
#define BOOT_CFG1_BOOT_KEY1_MASK   0xFFFF0000
 
#define BOOT_CFG1_BOOT_KEY1_OFFSET   16
 
#define BOOT_CFG1_BOOT_KEY1_SIZE   16
 
#define BOOT_CFG1_BOOT_KEY1_VALUE   0xE11E
 
#define BOOT_CFG1_FORCE   9
 
#define BOOT_CFG1_FORCE_MASK   0x00000200
 
#define BOOT_CFG1_FORCE_OFFSET   9
 
#define BOOT_CFG1_FORCE_SIZE   1
 
#define BOOT_CFG1_IO_COND_EN   8
 
#define BOOT_CFG1_IO_COND_EN_MASK   0x00000100
 
#define BOOT_CFG1_IO_COND_EN_OFFSET   8
 
#define BOOT_CFG1_IO_COND_EN_SIZE   1
 
#define BOOT_CFG1_CRC8   0
 
#define BOOT_CFG1_CRC8_MASK   0x000000FF
 
#define BOOT_CFG1_CRC8_OFFSET   0
 
#define BOOT_CFG1_CRC8_SIZE   8
 
#define BOOT_CFG1_CRC8_POLYNOMIAL   0x107
 
User page word2 definition
#define BOOT_CFG2   (*(volatile U32 *)BOOT_CFG2_ADDRESS)
 
#define BOOT_CFG2_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + BOOT_CFG2_OFFSET)
 
#define BOOT_CFG2_OFFSET   (FLASH_API_USER_PAGE_SIZE - BOOT_CFG1_SIZE - BOOT_CFG2_SIZE)
 
#define BOOT_CFG2_SIZE   4
 
#define BOOT_CFG2_BOOT_KEY   17
 
#define BOOT_CFG2_BOOT_KEY_MASK   0xFFFE0000
 
#define BOOT_CFG2_BOOT_KEY_OFFSET   17
 
#define BOOT_CFG2_BOOT_KEY_SIZE   15
 
#define BOOT_CFG2_BOOT_KEY_VALUE   0x494F
 
#define BOOT_CFG2_IO_COND_LEVEL   16
 
#define BOOT_CFG2_IO_COND_LEVEL_MASK   0x00010000
 
#define BOOT_CFG2_IO_COND_LEVEL_OFFSET   16
 
#define BOOT_CFG2_IO_COND_LEVEL_SIZE   1
 
#define BOOT_CFG2_IO_COND_PIN   8
 
#define BOOT_CFG2_IO_COND_PIN_MASK   0x0000FF00
 
#define BOOT_CFG2_IO_COND_PIN_OFFSET   8
 
#define BOOT_CFG2_IO_COND_PIN_SIZE   8
 
#define BOOT_CFG2_CRC8   0
 
#define BOOT_CFG2_CRC8_MASK   0x000000FF
 
#define BOOT_CFG2_CRC8_OFFSET   0
 
#define BOOT_CFG2_CRC8_SIZE   8
 
#define BOOT_CFG2_CRC8_POLYNOMIAL   0x107
 
SRAM key definition

It is used by boot process after a hot CPU reset

#define BOOT_KEY   (*(volatile U32 *)BOOT_KEY_ADDRESS)
 
#define BOOT_KEY_ADDRESS   (AVR32_SRAM_ADDRESS + BOOT_KEY_OFFSET)
 
#define BOOT_KEY_OFFSET   0x00000000
 
#define BOOT_KEY_SIZE   4
 
#define BOOT_KEY_VALUE   ('I' << 24 | 'S' << 16 | 'P' << 8 | 'K')
 
User program start address definition
#define PROGRAM_START_ADDRESS   (AVR32_FLASH_ADDRESS + PROGRAM_START_OFFSET)
 
#define PROGRAM_START_OFFSET   0x00002000