Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Symbols for presence of special registers.

Internal symbols that indicate presence of RAMPx and EIND registers.

RAMPx and EIND registers are present if the memory sizes are large enough. The register constants are defined in the header file even if the registers are not present in the device. Therefore, it is necessary to check it indirectly via the memory size.

Macros

#define CLASSB_HAS_BIGFLASH
 Automatically defined for devices with program memory larger than 64KB. More...
 
#define CLASSB_HAS_BIGMEM
 Automatically defined for devices with data memory larger than 64KB. More...
 

#define CLASSB_HAS_BIGFLASH

Automatically defined for devices with program memory larger than 64KB.

#define CLASSB_HAS_BIGMEM

Automatically defined for devices with data memory larger than 64KB.