Here are the data structures with brief descriptions:
 genclk_config | Hardware representation of a set of generic clock parameters |
 nvm_device_id | Structure containing the device ID |
 nvm_device_serial | Structure containing the device serial |
 pll_config | Hardware-specific representation of PLL configuration |
 qt_lib_sig_info_t | This will be used to get the library information from the library |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 tag_qt_touch_lib_config_data_t | Post processing configuration data that is received from the debug interface |
 tag_qt_touch_lib_measure_data_t | Measured touch data that is sent for the debugging and fine tunning |
 tag_qt_touch_status_t | The state of the library sensors |
 tag_sensor_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |