Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ASF Qtouch example on QT600-ATXMEGA128A1-QT16

Introduction

This example shows how to implement the Qtouch library and Qtouch Debug on QT600-ATXMEGA128A1-QT16 board.

QTouch Debug

The QT600 Bridge must be used to connect QT600-ATXMEGA128A1-QT16 board with the QTouch Analyser tool.

QT600 Setting

Device Fuse Settings The default fuse settings for the device will be correct for the QT600 Example Project. However it is adviceable to verify the fuse settings before trying to run the application.

WDWP: 8 cycles (8ms @ 3.3V) WDP: 8 cycles (8ms @ 3.3V) BOOTRST: Application Reset BODACT: BOD Disabled BODPD: BOD Disabled JTAGEN: Programmed

Fusebyte0: 0xFF Fusebyte1: 0x00 Fusebyte2: 0xFF Fusebyte4: 0xFE Fusebyte5: 0xFF