Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*atxmega128a1_qt600.hDummy board header file
o*avr_compiler.hThis file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture
o*BitBangSPI_Master.c
o*BitBangSPI_Master.hThis file contains the BitBangSPI Configuration settings
o*board.hStandard board header file
o*ccp.hConfiguration Change Protection write functions
o*clz_ctz.hCLZ/CTZ C implementation
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration header
o*conf_clock.hChip-specific system clock manager configuration
o*conf_sleepmgr.hSleep manager configuration
o*eeprom_access.c
o*eeprom_access.h
o*genclk.hGeneric clock management
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*main_xm128a1.cQTouch Example for QT600-ATXMEGA128A1-QT16 board
o*mrepeat.hPreprocessor macro repeating utils
o*nvm.cNon Volatile Memory controller driver
o*nvm.hNon Volatile Memory controller driver
o*osc.hOscillator management
o*xmega/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*xmega/pll.hChip-specific PLL management functions
o*pmic.hProgrammable Multilevel Interrupt Controller driver
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*QDebug.c
o*QDebug.h
o*QDebugSettings.hQTouch Debug Setting
o*QDebugTransport.c
o*QDebugTransport.h
o*sleep.hSleep controller driver
o*sleepmgr.cSleep manager
o*sleepmgr.hSleep manager
o*xmega/sleepmgr.hAVR XMEGA Sleep manager implementation
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*xmega/sysclk.hChip-specific system clock management functions
o*tc.cAVR XMEGA TC Driver
o*tc.hAVR XMEGA Timer Counter (TC) driver
o*touch_api.hThis file contains the QTouch Libary API interface for AVR 8-bit, AVR 32-bit and Atmel ARM QMatrix and QTouch method Capacitive Touch acquisition
o*touch_qt_config.hThis file contains the QTouch Libary configuration options for AVR 8-bit QTouch method Capacitive Touch acquisition
o*tpaste.hPreprocessor token pasting utils
\*xmega_reset_cause.hChip-specific reset cause functions