Microchip® Advanced Software Framework

ccp.h File Reference

Configuration Change Protection write functions.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>

Macros

IAR Memory Model defines.
#define CONFIG_MEMORY_MODEL_TINY
 Configuration symbol to enable 8 bit pointers. More...
 
#define CONFIG_MEMORY_MODEL_SMALL
 Configuration symbol to enable 16 bit pointers. More...
 
#define CONFIG_MEMORY_MODEL_LARGE
 Configuration symbol to enable 24 bit pointers. More...
 

Functions

void ccp_write_io (void *addr, uint8_t value)
 Write to a CCP-protected 8-bit I/O register. More...