Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
XMEGA A Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

AC - Analog Comparator
ADC - XMEGA A/AU Implementation
AES - Advanced Encryption Standard
AT25DFx SerialFlash
AT30TS Temperature Sensor series
Atmel QTouch Library 4.4 - XMEGA128A1 - QT600
ATSHA204 device
AVR2025 - IEEE 802.15.4 MAC Stack v3.1.1
AVR2025 - TAL
AVR2025 - TFA
AVR2025-MAC Serial Interface Module
Calendar functionality
Chip Reset Cause Access - XMEGA implementation
CPU specific features
DAC - Digital to Analog Converter
Delay routines
DES - Data Encryption Standard
DMA - Direct Memory Access
EBI - External Bus Interface
FatFS file system
FIFO - First-In-First-Out circular buffer
Generic board support
GFX Color - System Font
GFX Monochrome - Menu System
GFX Monochrome - Monochrome Graphic Library
GFX Monochrome - Spinner/Spin control widget
GFX Monochrome - System Font
GPIO - General purpose Input/Output
Graphical Widget Library Toolkit
Huge Memory Interface
Interrupt management - XMEGA implementation
IOPORT - Input/Output Port Controller
LCD - HX8347A Display Controller
LCD - ILI9341 Display Controller
maXTouch - mXT143E Controller
MEMBAG Memory Bag Allocator
Memory Control Access Interface
NVM - Non volatile memory access
Performance Analyzer Application
PMIC - Programmable Multi-level Interrupt Controller
PWM service using timer/counter
QTouch Sensor with I2C interface
Quadrature Decoder - XMEGA A/B/C/D Implementation
RTC - Real Time Counter
RTC32 - Real Time Counter 32
SD/MMC stack on SPI interface
Sensors - ATAVRSBIN2 Sensor Board
Sensors - Sensor Device Stack - XMEGA implementation
Serial I/O - Host using UART
Serial I/O - NCP Using UART
Sleep Controller driver
Sleep manager - XMEGA A/AU/B/D implementation
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
SSD1306 OLED controller
ST7565R LCD controller
Standard serial I/O (stdio) - XMEGA implementation
System Clock Control - XMEGA A1/A3/A3B/A4/D/E implementation
TC - Timer Counter
Timeout Service XMEGA
TWI - Two-Wire Interface - XMEGA implementation
TWI - Two-wire Master Interface
Unit test framework - XMEGA implementation
Unit Tests for the XMEGA EBI Driver
USART - Serial interface - XMEGA implementation
USART - Universal Synchronous/Asynchronous Receiver/Transmitter
Virtual Memory in RAM
WDT - Watchdog Timer

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.