Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
System font

The system font objects are globally available for a graphical application.

System fonts are by design read only, hence there are not any functions to change them during runtime. If the application needs additional fonts it should add additional font objects.

Modules

 

Variables

struct font sysfont
 Initialize a basic system font. More...
 

struct font sysfont

Initialize a basic system font.

This initializes a basic system font globally usable by the application.