AVR XMEGA Digital to Analog Converter driver.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | dac_enable_clock (DAC_t *dac) |
Enable peripheral clock for DAC. More... | |
static void | dac_disable_clock (DAC_t *dac) |
Disable peripheral clock for DAC. More... | |
void | dac_enable (DAC_t *dac) |
Enable DAC. More... | |
void | dac_disable (DAC_t *dac) |
Disable DAC. More... | |
bool | dac_is_enabled (DAC_t *dac) |
Check if DAC is enabled. More... | |
void | dac_write_configuration (DAC_t *dac, struct dac_config *conf) |
Write configuration to DAC. More... | |
void | dac_read_configuration (DAC_t *dac, struct dac_config *conf) |
Read configuration from DAC. More... | |