Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

In this section you can find all the projects related to the Analog to Digital Converter (ADC).

Example(s)

ADC Calibration example for XMEGA-A1 Xplained

Offset and gain calibration for single-ended measurements using ADC with an external voltage supply.

ADC Calibration example for xplain

Offset and gain calibration for single-ended measurements using ADC with an external voltage supply.

ADC Internal temperature sensor example for XMEGA-A1 Xplained

Interrupt-based 12-bit ADC conversion using the internal 1 V voltage reference. Channel 0 of the ADC is configured for single-ended measurements from the internal temperature sensor.

ADC Internal temperature sensor example for xplain

Interrupt-based 12-bit ADC conversion using the internal 1 V voltage reference. Channel 0 of the ADC is configured for single-ended measurements from the internal temperature sensor.

Unit-test(s)

ADC unit tests on Xplain using DAC

Unit tests for the XMEGA ADC driver using the built-in DAC.