#include "stack_config.h"
#include "tal_timer_config.h"
#include "mac_config.h"
#include "node_config.h"
#include "rf4ce.h"
#include "zid.h"
#include "common_nvm.h"
#include "conf_nvm.h"
#define APP_CAPABILITIES |
#define APP_USER_STRING |
#define NUM_SUPPORTED_DEV_TYPES (1) |
#define NUM_SUPPORTED_PROFILES (1) |
#define NUMBER_OF_APP_TIMERS 2 |
#define NUMBER_OF_LARGE_APP_BUFS (0) |
Defines the number of additional large buffers used by the application.
#define NUMBER_OF_SMALL_APP_BUFS (0) |
Defines the number of additional small buffers used by the application.
#define SUPPORTED_DEV_TYPE_0 DEV_TYPE_TELEVISION |
#define SUPPORTED_DEV_TYPE_1 DEV_TYPE_TELEVISION |
#define SUPPORTED_DEV_TYPE_2 DEV_TYPE_TELEVISION |
#define SUPPORTED_PROFILE_ID_0 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_1 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_2 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_3 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_4 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_5 PROFILE_ID_ZID |
#define SUPPORTED_PROFILE_ID_6 PROFILE_ID_ZID |
#define TOTAL_NUMBER_OF_BUFS |
#define TOTAL_NUMBER_OF_LARGE_BUFS |
Defines the total number of large buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_SMALL_BUFS |
Defines the total number of small buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_TIMERS (NUMBER_OF_APP_TIMERS + TOTAL_STACK_TIMERS) |
Defines the total number of timers used by the application and the layers below.
#define USER_STRING_AVAILABLE true |