#include "stack_config.h"
#include "tal_timer_config.h"
#include "mac_config.h"
#include "node_config.h"
#include "rf4ce.h"
#include "zrc.h"
#include "common_nvm.h"
#include "conf_nvm.h"
Macros | |
#define | APP_CAPABILITIES |
#define | APP_USER_STRING "My Target " /* 15 characters ! */ |
#define | EE_IEEE_ADDR (0) |
#define | IEEE_FLASH_OFFSET (INT_FLASH_END - STACK_FLASH_SIZE + 1) |
#define | NUM_SUPPORTED_DEV_TYPES (1) |
#define | NUM_SUPPORTED_PROFILES (1) |
#define | NUMBER_OF_APP_TIMERS (1) |
Defines the number of timers used by the application. More... | |
#define | NUMBER_OF_LARGE_APP_BUFS (0) |
Defines the number of additional large buffers used by the application. More... | |
#define | NUMBER_OF_SMALL_APP_BUFS (0) |
Defines the number of additional small buffers used by the application. More... | |
#define | SUPPORTED_CEC_CMDS |
#define | SUPPORTED_DEV_TYPE_0 DEV_TYPE_TELEVISION |
#define | SUPPORTED_DEV_TYPE_1 DEV_TYPE_TELEVISION |
#define | SUPPORTED_DEV_TYPE_2 DEV_TYPE_TELEVISION |
#define | SUPPORTED_PROFILE_ID_0 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_1 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_2 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_3 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_4 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_5 PROFILE_ID_ZRC |
#define | SUPPORTED_PROFILE_ID_6 PROFILE_ID_ZRC |
#define | TOTAL_NUMBER_OF_BUFS |
#define | TOTAL_NUMBER_OF_LARGE_BUFS |
Defines the total number of large buffers used by the application and the layers below. More... | |
#define | TOTAL_NUMBER_OF_SMALL_BUFS |
Defines the total number of small buffers used by the application and the layers below. More... | |
#define | TOTAL_NUMBER_OF_TIMERS (NUMBER_OF_APP_TIMERS + TOTAL_STACK_TIMERS) |
Defines the total number of timers used by the application and the layers below. More... | |
#define | TOTAL_STACK_TIMERS |
#define | UART_MAX_RX_BUF_LENGTH (200) |
Defines the UART receive buffer size. More... | |
#define | UART_MAX_TX_BUF_LENGTH |
Defines the UART transmit buffer size. More... | |
#define | USB_PID (0x2018) /* RZ USB stick product ID */ |
#define | USB_PRODUCT_NAME L"RZUSBSTICK" |
#define | USB_RELEASE { 0x00, 0x01 } /* 01.00 */ |
#define | USB_RX_BUF_SIZE (200) |
Defines the USB receive buffer size. More... | |
#define | USB_STRING_SIZE (10) |
#define | USB_TX_BUF_SIZE |
Defines the USB transmit buffer size. More... | |
#define | USB_VENDOR_NAME L"ATMEL" |
#define | USB_VID (0x03EB) /* Atmel's USB vendor ID */ |
#define | USER_STRING_AVAILABLE true |
#define | WDT_TIMEOUT_PERIOD WDT_TO_4S |
#define | WDT_WAKEUP_INTERVAL WDT_TO_1S |
#define | WDT_WAKEUP_INTERVAL_US (1000000) /* micro seconds */ |
#define APP_CAPABILITIES |
#define APP_USER_STRING "My Target " /* 15 characters ! */ |
#define EE_IEEE_ADDR (0) |
#define IEEE_FLASH_OFFSET (INT_FLASH_END - STACK_FLASH_SIZE + 1) |
#define NUM_SUPPORTED_DEV_TYPES (1) |
#define NUM_SUPPORTED_PROFILES (1) |
#define NUMBER_OF_APP_TIMERS (1) |
Defines the number of timers used by the application.
#define NUMBER_OF_LARGE_APP_BUFS (0) |
Defines the number of additional large buffers used by the application.
#define NUMBER_OF_SMALL_APP_BUFS (0) |
Defines the number of additional small buffers used by the application.
#define SUPPORTED_CEC_CMDS |
#define SUPPORTED_DEV_TYPE_0 DEV_TYPE_TELEVISION |
#define SUPPORTED_DEV_TYPE_1 DEV_TYPE_TELEVISION |
#define SUPPORTED_DEV_TYPE_2 DEV_TYPE_TELEVISION |
#define SUPPORTED_PROFILE_ID_0 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_1 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_2 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_3 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_4 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_5 PROFILE_ID_ZRC |
#define SUPPORTED_PROFILE_ID_6 PROFILE_ID_ZRC |
#define TOTAL_NUMBER_OF_BUFS |
#define TOTAL_NUMBER_OF_LARGE_BUFS |
Defines the total number of large buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_SMALL_BUFS |
Defines the total number of small buffers used by the application and the layers below.
#define TOTAL_NUMBER_OF_TIMERS (NUMBER_OF_APP_TIMERS + TOTAL_STACK_TIMERS) |
Defines the total number of timers used by the application and the layers below.
#define TOTAL_STACK_TIMERS |
#define UART_MAX_RX_BUF_LENGTH (200) |
Defines the UART receive buffer size.
#define UART_MAX_TX_BUF_LENGTH |
Defines the UART transmit buffer size.
#define USB_PID (0x2018) /* RZ USB stick product ID */ |
#define USB_PRODUCT_NAME L"RZUSBSTICK" |
#define USB_RELEASE { 0x00, 0x01 } /* 01.00 */ |
#define USB_RX_BUF_SIZE (200) |
Defines the USB receive buffer size.
#define USB_STRING_SIZE (10) |
#define USB_TX_BUF_SIZE |
Defines the USB transmit buffer size.
#define USB_VENDOR_NAME L"ATMEL" |
#define USB_VID (0x03EB) /* Atmel's USB vendor ID */ |
#define USER_STRING_AVAILABLE true |
#define WDT_TIMEOUT_PERIOD WDT_TO_4S |
#define WDT_WAKEUP_INTERVAL WDT_TO_1S |
#define WDT_WAKEUP_INTERVAL_US (1000000) /* micro seconds */ |