Data Structures | |
struct | bitread_perm_state |
struct | bitread_working_state |
struct | d_derived_tbl |
Macros | |
#define | BIT_BUF_SIZE 32 /* size of buffer in bits */ |
#define | BITREAD_LOAD_STATE(cinfop, permstate) |
#define | BITREAD_SAVE_STATE(cinfop, permstate) |
#define | BITREAD_STATE_VARS |
#define | CHECK_BIT_BUFFER(state, nbits, action) |
#define | DROP_BITS(nbits) (bits_left -= (nbits)) |
#define | GET_BITS(nbits) (((int) (get_buffer >> (bits_left -= (nbits)))) & ((1<<(nbits))-1)) |
#define | HUFF_DECODE(result, state, htbl, failaction, slowlabel) |
#define | HUFF_LOOKAHEAD 8 /* # of bits of lookahead */ |
#define | PEEK_BITS(nbits) (((int) (get_buffer >> (bits_left - (nbits)))) & ((1<<(nbits))-1)) |
Typedefs | |
typedef INT32 | bit_buf_type |
Functions | |
EXTERN (void) jpeg_make_d_derived_tbl JPP((j_decompress_ptr cinfo | |
EXTERN (boolean) jpeg_fill_bit_buffer JPP((bitread_working_state *state | |
Variables | |
register bit_buf_type register int | bits_left |
register bit_buf_type | get_buffer |
register bit_buf_type register int d_derived_tbl * | htbl |
boolean | isDC |
register bit_buf_type register int d_derived_tbl int | min_bits |
register bit_buf_type register int int | nbits |
boolean int d_derived_tbl ** | pdtbl |
boolean int | tblno |
#define BIT_BUF_SIZE 32 /* size of buffer in bits */ |
#define BITREAD_LOAD_STATE | ( | cinfop, | |
permstate | |||
) |
#define BITREAD_SAVE_STATE | ( | cinfop, | |
permstate | |||
) |
#define BITREAD_STATE_VARS |
#define GET_BITS | ( | nbits | ) | (((int) (get_buffer >> (bits_left -= (nbits)))) & ((1<<(nbits))-1)) |
#define HUFF_DECODE | ( | result, | |
state, | |||
htbl, | |||
failaction, | |||
slowlabel | |||
) |
#define HUFF_LOOKAHEAD 8 /* # of bits of lookahead */ |
#define PEEK_BITS | ( | nbits | ) | (((int) (get_buffer >> (bits_left - (nbits)))) & ((1<<(nbits))-1)) |
typedef INT32 bit_buf_type |
EXTERN | ( | void | ) |
EXTERN | ( | boolean | ) |
register bit_buf_type register int bits_left |
register bit_buf_type get_buffer |
register bit_buf_type register int d_derived_tbl* htbl |
boolean isDC |
register bit_buf_type register int d_derived_tbl int min_bits |
register bit_buf_type register int int nbits |
boolean int d_derived_tbl** pdtbl |
boolean int tblno |