#include <jdhuff.h>
Data Fields | |
int | bits_left |
size_t | bytes_in_buffer |
j_decompress_ptr | cinfo |
bit_buf_type | get_buffer |
const JOCTET * | next_input_byte |
int bitread_working_state::bits_left |
size_t bitread_working_state::bytes_in_buffer |
j_decompress_ptr bitread_working_state::cinfo |
bit_buf_type bitread_working_state::get_buffer |
const JOCTET* bitread_working_state::next_input_byte |