#include <jpeglib.h>
JHUFF_TBL* jpeg_decompress_struct::ac_huff_tbl_ptrs[NUM_HUFF_TBLS] |
int jpeg_decompress_struct::actual_number_of_colors |
UINT8 jpeg_decompress_struct::Adobe_transform |
int jpeg_decompress_struct::Ah |
int jpeg_decompress_struct::Al |
UINT8 jpeg_decompress_struct::arith_ac_K[NUM_ARITH_TBLS] |
boolean jpeg_decompress_struct::arith_code |
UINT8 jpeg_decompress_struct::arith_dc_L[NUM_ARITH_TBLS] |
UINT8 jpeg_decompress_struct::arith_dc_U[NUM_ARITH_TBLS] |
int jpeg_decompress_struct::blocks_in_MCU |
boolean jpeg_decompress_struct::buffered_image |
boolean jpeg_decompress_struct::CCIR601_sampling |
struct jpeg_color_deconverter* jpeg_decompress_struct::cconvert |
struct jpeg_d_coef_controller* jpeg_decompress_struct::coef |
int(* jpeg_decompress_struct::coef_bits)[DCTSIZE2] |
JSAMPARRAY jpeg_decompress_struct::colormap |
jpeg_component_info* jpeg_decompress_struct::comp_info |
int jpeg_decompress_struct::comps_in_scan |
struct jpeg_color_quantizer* jpeg_decompress_struct::cquantize |
jpeg_component_info* jpeg_decompress_struct::cur_comp_info[MAX_COMPS_IN_SCAN] |
int jpeg_decompress_struct::data_precision |
JHUFF_TBL* jpeg_decompress_struct::dc_huff_tbl_ptrs[NUM_HUFF_TBLS] |
J_DCT_METHOD jpeg_decompress_struct::dct_method |
Referenced by jpeg_lib_decode().
UINT8 jpeg_decompress_struct::density_unit |
int jpeg_decompress_struct::desired_number_of_colors |
J_DITHER_MODE jpeg_decompress_struct::dither_mode |
boolean jpeg_decompress_struct::do_block_smoothing |
boolean jpeg_decompress_struct::do_fancy_upsampling |
Referenced by jpeg_lib_decode().
boolean jpeg_decompress_struct::enable_1pass_quant |
boolean jpeg_decompress_struct::enable_2pass_quant |
boolean jpeg_decompress_struct::enable_external_quant |
struct jpeg_entropy_decoder* jpeg_decompress_struct::entropy |
struct jpeg_inverse_dct* jpeg_decompress_struct::idct |
JDIMENSION jpeg_decompress_struct::image_height |
Referenced by jpeg_lib_decode().
JDIMENSION jpeg_decompress_struct::image_width |
Referenced by jpeg_lib_decode().
JDIMENSION jpeg_decompress_struct::input_iMCU_row |
int jpeg_decompress_struct::input_scan_number |
struct jpeg_input_controller* jpeg_decompress_struct::inputctl |
UINT8 jpeg_decompress_struct::JFIF_major_version |
UINT8 jpeg_decompress_struct::JFIF_minor_version |
J_COLOR_SPACE jpeg_decompress_struct::jpeg_color_space |
jpeg_decompress_struct::jpeg_common_fields |
struct jpeg_d_main_controller* jpeg_decompress_struct::main |
struct jpeg_marker_reader* jpeg_decompress_struct::marker |
jpeg_saved_marker_ptr jpeg_decompress_struct::marker_list |
struct jpeg_decomp_master* jpeg_decompress_struct::master |
int jpeg_decompress_struct::max_h_samp_factor |
int jpeg_decompress_struct::max_v_samp_factor |
int jpeg_decompress_struct::MCU_membership[D_MAX_BLOCKS_IN_MCU] |
JDIMENSION jpeg_decompress_struct::MCU_rows_in_scan |
JDIMENSION jpeg_decompress_struct::MCUs_per_row |
int jpeg_decompress_struct::min_DCT_scaled_size |
int jpeg_decompress_struct::num_components |
int jpeg_decompress_struct::out_color_components |
J_COLOR_SPACE jpeg_decompress_struct::out_color_space |
Referenced by jpeg_lib_decode().
int jpeg_decompress_struct::output_components |
double jpeg_decompress_struct::output_gamma |
JDIMENSION jpeg_decompress_struct::output_height |
Referenced by jpeg_lib_decode(), and jpeg_lib_decode_ex().
JDIMENSION jpeg_decompress_struct::output_iMCU_row |
int jpeg_decompress_struct::output_scan_number |
JDIMENSION jpeg_decompress_struct::output_scanline |
Referenced by jpeg_lib_decode().
JDIMENSION jpeg_decompress_struct::output_width |
Referenced by jpeg_lib_decode(), and jpeg_lib_decode_ex().
struct jpeg_d_post_controller* jpeg_decompress_struct::post |
boolean jpeg_decompress_struct::progressive_mode |
JQUANT_TBL* jpeg_decompress_struct::quant_tbl_ptrs[NUM_QUANT_TBLS] |
boolean jpeg_decompress_struct::quantize_colors |
boolean jpeg_decompress_struct::raw_data_out |
int jpeg_decompress_struct::rec_outbuf_height |
unsigned int jpeg_decompress_struct::restart_interval |
JSAMPLE* jpeg_decompress_struct::sample_range_limit |
boolean jpeg_decompress_struct::saw_Adobe_marker |
boolean jpeg_decompress_struct::saw_JFIF_marker |
unsigned int jpeg_decompress_struct::scale_denom |
Referenced by jpeg_lib_decode().
unsigned int jpeg_decompress_struct::scale_num |
int jpeg_decompress_struct::Se |
struct jpeg_source_mgr* jpeg_decompress_struct::src |
Referenced by fill_input_buffer(), init_source(), jpeg_stdio_src(), and skip_input_data().
int jpeg_decompress_struct::Ss |
JDIMENSION jpeg_decompress_struct::total_iMCU_rows |
boolean jpeg_decompress_struct::two_pass_quantize |
int jpeg_decompress_struct::unread_marker |
struct jpeg_upsampler* jpeg_decompress_struct::upsample |
UINT16 jpeg_decompress_struct::X_density |
UINT16 jpeg_decompress_struct::Y_density |