Microchip® Advanced Software Framework

FreeRTOSConfig.h File Reference
#include "board.h"
#include "conf_ctrlpanel.h"

Macros

#define configCPU_CLOCK_HZ   ( CP_CPU_SPEED ) /* Hz clk gen */
 
#define configDBG   0
 
#define configDBG_USART   (&AVR32_USART1)
 
#define configDBG_USART_BAUDRATE   57600
 
#define configDBG_USART_RX_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION
 
#define configDBG_USART_RX_PIN   AVR32_USART1_RXD_0_0_PIN
 
#define configDBG_USART_TX_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION
 
#define configDBG_USART_TX_PIN   AVR32_USART1_TXD_0_0_PIN
 
#define configHEAP_INIT   1
 
#define configIDLE_SHOULD_YIELD   1
 
#define configMAX_CO_ROUTINE_PRIORITIES   ( 1 )
 
#define configMAX_PRIORITIES   ( ( unsigned portBASE_TYPE ) 8 )
 
#define configMAX_TASK_NAME_LEN   ( 20 )
 
#define configMINIMAL_STACK_SIZE   ( ( unsigned portSHORT ) 256 )
 
#define configPBA_CLOCK_HZ   ( CP_PBA_SPEED )
 
#define configSTACK_CONSUMPTION_CHECK   0
 
#define configTICK_RATE_HZ   ( ( portTickType ) 1000 )
 
#define configTICK_TC_CHANNEL   2
 
#define configTICK_USE_TC   0
 
#define configTOTAL_HEAP_SIZE   ( ( size_t ) ( 1024*25 ) )
 
#define configTSK_USB_DEV_NAME   ((const signed portCHAR *)"UD")
 
#define configTSK_USB_DEV_PERIOD   20
 
#define configTSK_USB_DEV_PRIORITY   (tskIDLE_PRIORITY + 3)
 
#define configTSK_USB_DEV_STACK_SIZE   256
 
#define configTSK_USB_DMS_NAME   ((const signed portCHAR *)"UDMS")
 
#define configTSK_USB_DMS_PERIOD   20
 
#define configTSK_USB_DMS_PRIORITY   (tskIDLE_PRIORITY + 2)
 
#define configTSK_USB_DMS_STACK_SIZE   256
 
#define configTSK_USB_HMS_NAME   ((const signed portCHAR *)"UHMS")
 
#define configTSK_USB_HMS_PERIOD   20
 
#define configTSK_USB_HMS_PRIORITY   (tskIDLE_PRIORITY + 2)
 
#define configTSK_USB_HMS_STACK_SIZE   256
 
#define configTSK_USB_HST_NAME   ((const signed portCHAR *)"UH")
 
#define configTSK_USB_HST_PERIOD   20
 
#define configTSK_USB_HST_PRIORITY   (tskIDLE_PRIORITY + 3)
 
#define configTSK_USB_HST_STACK_SIZE   256
 
#define configTSK_USB_NAME   ((const signed portCHAR *)"USB")
 
#define configTSK_USB_PRIORITY   (configMAX_PRIORITIES - 1)
 
#define configTSK_USB_STACK_SIZE   2*256
 
#define configUSE_16_BIT_TICKS   0
 
#define configUSE_CO_ROUTINES   0
 
#define configUSE_IDLE_HOOK   0
 
#define configUSE_PREEMPTION   1
 
#define configUSE_TICK_HOOK   0
 
#define configUSE_TRACE_FACILITY   0
 
#define INCLUDE_uxTaskPriorityGet   1
 
#define INCLUDE_vTaskCleanUpResources   0
 
#define INCLUDE_vTaskDelay   1
 
#define INCLUDE_vTaskDelayUntil   1
 
#define INCLUDE_vTaskDelete   1
 
#define INCLUDE_vTaskPrioritySet   1
 
#define INCLUDE_vTaskSuspend   1
 
#define INCLUDE_xTaskGetCurrentTaskHandle   1
 
#define INCLUDE_xTaskGetSchedulerState   0
 

#define configCPU_CLOCK_HZ   ( CP_CPU_SPEED ) /* Hz clk gen */
#define configDBG   0
#define configDBG_USART   (&AVR32_USART1)
#define configDBG_USART_BAUDRATE   57600
#define configDBG_USART_RX_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION
#define configDBG_USART_RX_PIN   AVR32_USART1_RXD_0_0_PIN
#define configDBG_USART_TX_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION
#define configDBG_USART_TX_PIN   AVR32_USART1_TXD_0_0_PIN
#define configHEAP_INIT   1
#define configIDLE_SHOULD_YIELD   1
#define configMAX_CO_ROUTINE_PRIORITIES   ( 1 )
#define configMAX_PRIORITIES   ( ( unsigned portBASE_TYPE ) 8 )
#define configMAX_TASK_NAME_LEN   ( 20 )
#define configMINIMAL_STACK_SIZE   ( ( unsigned portSHORT ) 256 )
#define configPBA_CLOCK_HZ   ( CP_PBA_SPEED )
#define configSTACK_CONSUMPTION_CHECK   0

Turn this define to 1 to display on the trace port info about the current list of tasks once per mn.
Else set to 0.

#define configTICK_RATE_HZ   ( ( portTickType ) 1000 )
#define configTICK_TC_CHANNEL   2
#define configTICK_USE_TC   0
#define configTOTAL_HEAP_SIZE   ( ( size_t ) ( 1024*25 ) )
#define configTSK_USB_DEV_NAME   ((const signed portCHAR *)"UD")

Referenced by usb_device_task_init().

#define configTSK_USB_DEV_PERIOD   20

Referenced by usb_device_task().

#define configTSK_USB_DEV_PRIORITY   (tskIDLE_PRIORITY + 3)

Referenced by usb_device_task_init().

#define configTSK_USB_DEV_STACK_SIZE   256

Referenced by usb_device_task_init().

#define configTSK_USB_DMS_NAME   ((const signed portCHAR *)"UDMS")
#define configTSK_USB_DMS_PERIOD   20
#define configTSK_USB_DMS_PRIORITY   (tskIDLE_PRIORITY + 2)
#define configTSK_USB_DMS_STACK_SIZE   256
#define configTSK_USB_HMS_NAME   ((const signed portCHAR *)"UHMS")
#define configTSK_USB_HMS_PERIOD   20

Referenced by host_mass_storage_task().

#define configTSK_USB_HMS_PRIORITY   (tskIDLE_PRIORITY + 2)
#define configTSK_USB_HMS_STACK_SIZE   256
#define configTSK_USB_HST_NAME   ((const signed portCHAR *)"UH")

Referenced by usb_host_task_init().

#define configTSK_USB_HST_PERIOD   20

Referenced by usb_host_task().

#define configTSK_USB_HST_PRIORITY   (tskIDLE_PRIORITY + 3)

Referenced by usb_host_task_init().

#define configTSK_USB_HST_STACK_SIZE   256

Referenced by usb_host_task_init().

#define configTSK_USB_NAME   ((const signed portCHAR *)"USB")

Referenced by usb_task_init().

#define configTSK_USB_PRIORITY   (configMAX_PRIORITIES - 1)

Referenced by usb_task_init().

#define configTSK_USB_STACK_SIZE   2*256

Referenced by usb_task_init().

#define configUSE_16_BIT_TICKS   0
#define configUSE_CO_ROUTINES   0
#define configUSE_IDLE_HOOK   0
#define configUSE_PREEMPTION   1
#define configUSE_TICK_HOOK   0
#define configUSE_TRACE_FACILITY   0
#define INCLUDE_uxTaskPriorityGet   1
#define INCLUDE_vTaskCleanUpResources   0
#define INCLUDE_vTaskDelay   1
#define INCLUDE_vTaskDelayUntil   1
#define INCLUDE_vTaskDelete   1
#define INCLUDE_vTaskPrioritySet   1
#define INCLUDE_vTaskSuspend   1
#define INCLUDE_xTaskGetCurrentTaskHandle   1
#define INCLUDE_xTaskGetSchedulerState   0