Microchip® Advanced Software Framework

main.h File Reference
#include "pm.h"

Macros

#define APPLI_CPU_SPEED   66000000
 
#define APPLI_PBA_SPEED   66000000
 
USART Used for STDIO
#define STDIO_USART   DBG_USART
 
#define STDIO_USART_RX_PIN   DBG_USART_RX_PIN
 
#define STDIO_USART_RX_FUNCTION   DBG_USART_RX_FUNCTION
 
#define STDIO_USART_TX_PIN   DBG_USART_TX_PIN
 
#define STDIO_USART_TX_FUNCTION   DBG_USART_TX_FUNCTION
 
#define STDIO_USART_IRQ   AVR32_USART0_IRQ
 
#define STDIO_USART_BAUDRATE   DBG_USART_BAUDRATE
 

Variables

pm_freq_param_t pm_freq_param
 

#define APPLI_CPU_SPEED   66000000
#define APPLI_PBA_SPEED   66000000

Referenced by init_stdio().

#define STDIO_USART   DBG_USART

Referenced by init_stdio().

#define STDIO_USART_BAUDRATE   DBG_USART_BAUDRATE

Referenced by init_stdio().

#define STDIO_USART_IRQ   AVR32_USART0_IRQ
#define STDIO_USART_RX_FUNCTION   DBG_USART_RX_FUNCTION

Referenced by init_stdio().

#define STDIO_USART_RX_PIN   DBG_USART_RX_PIN

Referenced by init_stdio().

#define STDIO_USART_TX_FUNCTION   DBG_USART_TX_FUNCTION

Referenced by init_stdio().

#define STDIO_USART_TX_PIN   DBG_USART_TX_PIN

Referenced by init_stdio().

pm_freq_param_t pm_freq_param

Referenced by mmi_task().