![]() ![]() | Management of the AT25DFx SerialFlash driver through SPI |
![]() ![]() | API driver for AT25DFx SerialFlash component |
![]() ![]() | Connection of the AT25DFx SerialFlash to SPI interface driver |
![]() ![]() | Connection of the AT25DFx SerialFlash to SPI interface driver |
![]() ![]() | Standard board header file |
![]() ![]() | SAM4L-EK Board Monitor Control |
![]() ![]() | SAM4L-EK Board Monitor Control |
![]() ![]() | BPM driver |
![]() ![]() | BPM driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | AT25DFx configuration |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Spi Master configuration |
![]() ![]() | Unit test configuration |
![]() ![]() | Serial USART service configuration |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | SAM4L-EK Board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM4L-EK Board LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Chip-specific PLL implementation |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Preprocessor utils |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM4L-EK Board header file |
![]() ![]() | Serial Mode management |
![]() ![]() | Serial Peripheral Interface (SPI) driver for SAM |
![]() ![]() | Serial Peripheral Interface (SPI) driver for SAM |
![]() ![]() | SPI master common service for SAM |
![]() ![]() | SPI master common service for SAM |
![]() ![]() | SPI Master Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Uart Serial for SAM |
![]() ![]() | Unit tests for AT25DFx driver |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | USART Serial driver functions |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | System-specific implementation of the _write function used by the standard library |