Board configuration.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_CONFIG_MPU_AT_INIT |
#define | CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI. More... | |
#define | CONF_BOARD_SPI |
#define | CONF_BOARD_SPI_NPCS0 |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | HSMCI_DEBUG |
#define | SD_MMC_DEBUG |
#define CONF_BOARD_CONFIG_MPU_AT_INIT |
#define CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI.
#define CONF_BOARD_SPI |
#define CONF_BOARD_SPI_NPCS0 |
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define HSMCI_DEBUG |
#define SD_MMC_DEBUG |