Files | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
SAMV71 clock configuration. | |
file | conf_sd_mmc.h |
SD/MMC stack configuration file. | |
file | conf_sw_timer.h |
SAM D21 IoT SW Timer Configuration Header. | |
file | conf_tinyservices.h |
Tiny DHCP/DNS service configuration. | |
file | conf_uart_serial.h |
Serial USART service configuration. | |
file | conf_wilc.h |
WiFi Settings. | |
file | FreeRTOSConfig.h |
FreeRTOS Settings. | |
file | lwipopts.h |
LwIP configuration. | |