Input parameters when initializing a PWM channel.
#include <pwm.h>
Data Fields | |
unsigned int | diva |
CLKA divide factor. More... | |
unsigned int | divb |
CLKB divide factor. More... | |
unsigned int | prea |
Divider input clock A. More... | |
unsigned int | preb |
Divider input clock B. More... | |
unsigned int pwm_opt_t::diva |
CLKA divide factor.
Referenced by pwm_init(), and ui_pwm_init().
unsigned int pwm_opt_t::divb |
CLKB divide factor.
Referenced by pwm_init().
unsigned int pwm_opt_t::prea |
Divider input clock A.
Referenced by pwm_init().
unsigned int pwm_opt_t::preb |
Divider input clock B.
Referenced by pwm_init().