Microchip® Advanced Software Framework

BitBangSPI_Master.h File Reference

Macros

#define CPU_SPEED   8
 
#define DELAYUS(DELAY)   __builtin_avr_delay_cycles((DELAY)*CPU_SPEED);
 

Functions

void BitBangSPI_Master_Init (void)
 
void BitBangSPI_Send_Message (void)
 

#define CPU_SPEED   8
#define DELAYUS (   DELAY)    __builtin_avr_delay_cycles((DELAY)*CPU_SPEED);

Referenced by BitBangSPI_Send_Byte().

void BitBangSPI_Master_Init ( void  )
void BitBangSPI_Send_Message ( void  )