Directories | |
directory | atmega128rfa1_stk600 |
Files | |
file | thirdparty/qtouch/generic/avr8/qmatrix/examples/example_qm_mega_stk600/avr_compiler.h |
This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture. | |
file | BitBangSPI_Master.c |
file | BitBangSPI_Master.h |
file | conf_board.h |
Board configuration header. | |
file | QDebugSettings.h |