Microchip® Advanced Software Framework

QDebugSettings.h File Reference

Macros

#define BitBangSPI   5
 
#define DUMMY   0x1111
 
#define INTERFACE   SPI2W
 
#define QDEBUG_SPI   /* If using on-chip SPI peripheral*/
 
#define QM64   0xF003
 
#define QT16   0xF002
 
#define QT8   0xF001
 
#define SPI1W   2
 
#define SPI2W   3
 
#define TWI   1
 
#define UART   4
 

#define BitBangSPI   5
#define DUMMY   0x1111
#define INTERFACE   SPI2W
#define QDEBUG_SPI   /* If using on-chip SPI peripheral*/
#define QM64   0xF003
#define QT16   0xF002
#define QT8   0xF001
#define SPI1W   2
#define SPI2W   3
#define TWI   1
#define UART   4