Files | |
file | mega/applications/mega-1284p_xplained_example/avr_compiler.h |
This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture. | |
file | mega/applications/mega-1284p_xplained_example/init.c |
Initialization file used to init all I/O modules used in the example. | |
file | init.h |
Initialization file used to init all I/O modules used in the example. | |
file | mega/applications/mega-1284p_xplained_example/touch_api.h |
file | touch_qt_config.h |
file | usart.c |
USART driver. | |
file | usart.h |
USART driver header file. | |