Macros | |
#define | _POWER_OPTIMIZATION_ 0 |
#define | _STATIC_PORT_PIN_CONF_ 1 |
#define | INTRABURST_1 1 |
#define | INTRABURST_2 0 |
#define | QT_DELAY_CYCLES 1 |
#define | QTOUCH_SNS_PORT_COUNT 1 |
#define | SNS2 C |
#define | SNSK2 B |
#define _POWER_OPTIMIZATION_ 0 |
#define _STATIC_PORT_PIN_CONF_ 1 |
#define INTRABURST_1 1 |
#define INTRABURST_2 0 |
#define QT_DELAY_CYCLES 1 |
#define QTOUCH_SNS_PORT_COUNT 1 |
#define SNS2 C |
#define SNSK2 B |