In this section you can find all the projects related to the Watchdog Timer (WDT).
MEGARF WDT Example for atmega256rfr2_atmega256rfr2_xplained_pro | |
Use the MEGARF WDT module : enables the WDT in different modes,and tests all WDT features. Uses the LED to show WDT status. | |
MEGARF WDT Example for stk600-rc128x_rfx_atmega128rfa1 | |
Use the MEGARF WDT module : enables the WDT in different modes,and tests all WDT features. Uses the LED to show WDT status. |
WDT unit tests on atmega128rfa1_stk600-rc128x_rfx | |
Unit tests for the MEGARF WDT driver. | |
WDT unit tests on atmega256rfr2_xplained_pro | |
Unit tests for the MEGARF WDT driver. |