Microchip® Advanced Software Framework

image_data.c File Reference

The image data arrays of each EPD size.

Copyright (c) 2012-2014 Pervasive Displays Inc. All rights reserved.

#include "image_data.h"

Macros

#define image_height_144   96
 the image array size of 1.44 inch is 96*16 where 16=128/8 More...
 
#define image_width_144   128
 the resolution of 1.44 inch is 128*96 More...
 

Variables

unsigned char const image_array_144_1 []
 use 1.44" image array #1 More...
 
unsigned char const image_array_144_2 []
 use 1.44" image array #2 More...
 

#define image_height_144   96

the image array size of 1.44 inch is 96*16 where 16=128/8

#define image_width_144   128

the resolution of 1.44 inch is 128*96

unsigned char const image_array_144_1[]

use 1.44" image array #1

Referenced by main().

unsigned char const image_array_144_2[]

use 1.44" image array #2

Referenced by main().