#include "compiler.h"
#include "tal_types.h"
#include "ieee_const.h"
#include "ieee_154g.h"
#include "mac_msg_type_data_ind.h"
#include "mac_config.h"
Macros | |
#define | EXTRA_RTB_BUFFER (0) |
#define | MAC (4) |
#define | MCPS_DATA_IND_SIZE (sizeof(mcps_data_ind_t)) |
The following macros hold the size of a large buffer. More... | |
#define | NUMBER_OF_LARGE_STACK_BUFS (4 + 2 + EXTRA_RTB_BUFFER) |
#define | NUMBER_OF_RTB_TIMERS (0) |
#define | NUMBER_OF_SMALL_STACK_BUFS (0) |
#define | NUMBER_OF_TOTAL_STACK_TIMERS |
#define | PAL (1) |
#define | RF4CE (5) |
#define | RTB (3) |
#define | TAL (2) |