Microchip® Advanced Software Framework

zid/dev/config/node_config.h File Reference
#include "stack_config.h"
#include "rf4ce.h"

Macros

#define APL_DEVICE_IDLE_RATE   aplDeviceIdleRate_def
 
#define APL_HEARTBEAT_INTERVAL   HEARTBEAT_INTERVAL_DEF
 
#define APL_HID_COUNTRY_CODE   HID_COUNTRY_CODE
 
#define APL_HID_DEVICE_RELEASE_NUMBER   HID_DEVICE_RELEASE_NUMBER
 
#define APL_HID_DEVICE_SUB_CLASS   HID_DEVICE_SUB_CLASS
 
#define APL_HID_NUM_DESCRIPTORS   HID_NUM_DESCRIPTORS
 
#define APL_HID_NUM_NULL_REPORTS   HID_NUM_NULL_REPORTS
 
#define APL_HID_NUM_STD_DESCRIPTORS   HID_NUM_STD_DESCRIPTORS
 
#define APL_HID_NUMBER_ENDPOINTS   HID_NUMBER_ENDPOINTS
 
#define APL_HID_PARSER_VERSION   HID_PARSER_VERSION
 
#define APL_HID_POLL_INTERVAL   HID_POLL_INTERVAL
 
#define APL_HID_PRODUCT_ID   HID_PRODUCT_ID
 
#define APL_HID_PROTOCOL_CODE   HID_PROTOCOL_CODE
 
#define APL_HID_STD_DESCRIPTOR_LIST_0   HID_STD_DESCRIPTOR_LIST_0
 
#define APL_HID_STD_DESCRIPTOR_LIST_1   HID_STD_DESCRIPTOR_LIST_1
 
#define APL_HID_STD_DESCRIPTOR_LIST_2   HID_STD_DESCRIPTOR_LIST_2
 
#define APL_HID_STD_DESCRIPTOR_LIST_3   HID_STD_DESCRIPTOR_LIST_3
 
#define APL_HID_VENDOR_ID   HID_VENDOR_ID
 
#define APL_INT_PIPE_UNSAFE_TXS_WINDOW   aplcMinIntPipeUnsafeTxWindowTime
 
#define APL_KEY_EXCHANGE_TRANSFER_COUNT   aplcKeyExchangeTransferCount_def
 
#define APL_REPORT_REPEAT_INTERVAL   (aplcMaxReportRepeatInterval / 2)
 
#define APL_ZID_PROFILE_VERSION   aplZIDProfileVersion_def
 
#define BOOT_LOADER_SIZE   4096 /* bytes */
 
#define EE_IEEE_ADDR   (0)
 
#define NIB_FLASH_ADDR   (FLASHEND - BOOT_LOADER_SIZE - NIB_SIZE + 1)
 
#define NIB_SIZE
 
#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
 
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
 
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
 
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
 
#define NWKC_NODE_CAPABILITIES
 
#define NWKC_VENDOR_IDENTIFIER   (0x1014)
 
#define NWKC_VENDOR_STRING   "ATMEL " /* 7 characters ! */
 
#define PAGE_SIZE   256
 

#define APL_DEVICE_IDLE_RATE   aplDeviceIdleRate_def
#define APL_HEARTBEAT_INTERVAL   HEARTBEAT_INTERVAL_DEF
#define APL_HID_COUNTRY_CODE   HID_COUNTRY_CODE
#define APL_HID_DEVICE_RELEASE_NUMBER   HID_DEVICE_RELEASE_NUMBER
#define APL_HID_DEVICE_SUB_CLASS   HID_DEVICE_SUB_CLASS
#define APL_HID_NUM_DESCRIPTORS   HID_NUM_DESCRIPTORS
#define APL_HID_NUM_NULL_REPORTS   HID_NUM_NULL_REPORTS
#define APL_HID_NUM_STD_DESCRIPTORS   HID_NUM_STD_DESCRIPTORS
#define APL_HID_NUMBER_ENDPOINTS   HID_NUMBER_ENDPOINTS
#define APL_HID_PARSER_VERSION   HID_PARSER_VERSION
#define APL_HID_POLL_INTERVAL   HID_POLL_INTERVAL
#define APL_HID_PRODUCT_ID   HID_PRODUCT_ID
#define APL_HID_PROTOCOL_CODE   HID_PROTOCOL_CODE
#define APL_HID_STD_DESCRIPTOR_LIST_0   HID_STD_DESCRIPTOR_LIST_0
#define APL_HID_STD_DESCRIPTOR_LIST_1   HID_STD_DESCRIPTOR_LIST_1
#define APL_HID_STD_DESCRIPTOR_LIST_2   HID_STD_DESCRIPTOR_LIST_2
#define APL_HID_STD_DESCRIPTOR_LIST_3   HID_STD_DESCRIPTOR_LIST_3
#define APL_HID_VENDOR_ID   HID_VENDOR_ID
#define APL_INT_PIPE_UNSAFE_TXS_WINDOW   aplcMinIntPipeUnsafeTxWindowTime
#define APL_KEY_EXCHANGE_TRANSFER_COUNT   aplcKeyExchangeTransferCount_def
#define APL_REPORT_REPEAT_INTERVAL   (aplcMaxReportRepeatInterval / 2)
#define APL_ZID_PROFILE_VERSION   aplZIDProfileVersion_def
#define BOOT_LOADER_SIZE   4096 /* bytes */
#define EE_IEEE_ADDR   (0)
#define NIB_FLASH_ADDR   (FLASHEND - BOOT_LOADER_SIZE - NIB_SIZE + 1)
#define NIB_SIZE
Value:
(6 * 1024) /*for ZID and NWK nib *//* bytes
**/
#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
#define NWKC_NODE_CAPABILITIES
Value:
#define SecurityCapableTrue
Node capability - constant security capable true.
Definition: atmel_rf4ce/lib/rf4ce.h:46
#define ChannelNormalizationCapableTrue
Node capability - constant channel normalization capable true.
Definition: atmel_rf4ce/lib/rf4ce.h:50
#define NodeTypeController
Node capability - constant node type controller.
Definition: atmel_rf4ce/lib/rf4ce.h:40
#define PowerSourceMainsFalse
Node capability - constant power source main not available.
Definition: atmel_rf4ce/lib/rf4ce.h:44
#define NWKC_VENDOR_IDENTIFIER   (0x1014)
#define NWKC_VENDOR_STRING   "ATMEL " /* 7 characters ! */
#define PAGE_SIZE   256